ZHCSCI2A June 2014 – October 2018 MSP430F67621 , MSP430F67641
PRODUCTION DATA.
Figure 6-7 shows the port diagram. Table 6-60 and Table 6-61 summarize the selection of the pin functions.
Figure 6-7 Port P1 (P1.6 and P1.7), Port P2 (P2.0 and P2.1) (PZ Package Only) Diagram | PIN NAME (P1.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(2) | |||
|---|---|---|---|---|---|---|
| P1DIR.x | P1SEL.x | P1MAPx | COM4, COM5 Enable Signal | |||
| P1.6/PM_UCA0CLK/COM4 | 6 | P1.6 (I/O) | I: 0; O: 1 | 0 | X | 0 |
| UCA0CLK | X | 1 | default | 0 | ||
| Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
| COM4 | X | X | X | 1 | ||
| P1.7/PM_UCB0CLK/COM5 | 7 | P1.7 (I/O) | I: 0; O: 1 | 0 | X | 0 |
| UCB0CLK | X | 1 | default | 0 | ||
| Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
| COM5 | X | X | X | 1 | ||
| PIN NAME (P2.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(2) | |||
|---|---|---|---|---|---|---|
| P2DIR.x | P2SEL.x | P2MAPx | COM6, COM7 Enable Signal | |||
| P2.0/PM_UCB0SOMI/ PM_UCB0SCL/COM6 | 0 | P2.0 (I/O) | I: 0; O: 1 | 0 | X | 0 |
| UCB0SOMI/UCB0SCL | X | 1 | default | 0 | ||
| Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
| COM6 | X | X | X | 1 | ||
| P2.1/PM_UCB0SIMO/ PM_UCB0SDA/COM7 | 1 | P2.1 (I/O) | I: 0; O: 1 | 0 | X | 0 |
| UCB0SIMO/UCB0SDA | X | 1 | default | 0 | ||
| Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
| COM7 | X | X | X | 1 | ||