ZHCSCI2A June 2014 – October 2018 MSP430F67621 , MSP430F67641
PRODUCTION DATA.
Figure 6-16 shows the port diagram. Table 6-74 summarizes the selection of the pin functions.
Figure 6-16 Port P2 (P2.2 to P2.7) Diagram (PN Package Only) | PIN NAME (P2.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(2) | |||
|---|---|---|---|---|---|---|
| P2DIR.x | P2SEL.x | P2MAPx | LCDS37 to LCDS32 | |||
| P2.2/PM_UCA2RXD/ PM_UCA2SOMI/S37 | 2 | P2.2 (I/O) | I: 0; O: 1 | 0 | X | 0 |
| UCA2RXD/UCA2SOMI | X | 1 | default | 0 | ||
| Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
| S37 | X | X | X | 1 | ||
| P2.3/PM_UCA2TXD/ PM_UCA2SIMO/S36 | 3 | P2.3 (I/O) | I: 0; O: 1 | 0 | X | 0 |
| UCA2TXD/UCA2SIMO | X | 1 | default | 0 | ||
| Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
| S36 | X | X | X | 1 | ||
| P2.4/PM_UCA1CLK/S35 | 4 | P2.4 (I/O) | I: 0; O: 1 | 0 | X | 0 |
| UCA1CLK | X | 1 | default | 0 | ||
| Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
| S35 | X | X | X | 1 | ||
| P2.5/PM_UCA2CLK/S34 | 5 | P2.5 (I/O) | I: 0; O: 1 | 0 | X | 0 |
| UCA2CLK | X | 1 | default | 0 | ||
| Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
| S34 | X | X | X | 1 | ||
| P2.6/PM_TA1.0/S33 | 6 | P2.6 (I/O) | I: 0; O: 1 | 0 | X | 0 |
| TA1.CCI0A | 0 | 1 | default | 0 | ||
| TA1.TA0 | 1 | 1 | default | 0 | ||
| Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
| S33 | X | X | X | 1 | ||
| P2.7/PM_TA1.1/S32 | 7 | P2.7 (I/O) | I: 0; O: 1 | 0 | X | 0 |
| TA1.CCI1A | 0 | 1 | default | 0 | ||
| TA1.TA1 | 1 | 1 | default | 0 | ||
| Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
| S32 | X | X | X | 1 | ||