Table 5-10 Outputs – General-Purpose I/O (Reduced Drive Strength)
over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)(4)
| PARAMETER |
TEST CONDITIONS |
VCC |
MIN |
MAX |
UNIT |
| VOH |
High-level output voltage |
I(OHmax) = –1 mA(1) |
1.8 V |
VCC – 0.25 |
VCC |
V |
| I(OHmax) = –3 mA(1) |
VCC – 0.60 |
VCC |
| I(OHmax) = –2 mA(1) |
3.0 V |
VCC – 0.25 |
VCC |
| I(OHmax) = –6 mA(1) |
VCC – 0.60 |
VCC |
| VOL |
Low-level output voltage |
I(OLmax) = 1 mA(2) |
1.8 V |
VSS |
VSS + 0.25 |
V |
| I(OLmax) = 3 mA(3) |
VSS |
VSS + 0.60 |
| I(OLmax) = 2 mA(2) |
3.0 V |
VSS |
VSS + 0.25 |
| I(OLmax) = 6 mA(3) |
VSS |
VSS + 0.60 |
(1) The maximum total current, I
(OHmax), for all outputs combined should not exceed ±20 mA to hold the maximum voltage drop specified. See
Section 5.3 for more details.
(2) The maximum total current, I(OLmax), for all outputs combined, should not exceed ±48 mA to hold the maximum voltage drop specified.
(3) The maximum total current, I(OLmax), for all outputs combined, should not exceed ±100 mA to hold the maximum voltage drop specified.
(4) Selecting reduced drive strength may reduce EMI.