SLLSFV1 March 2025 MCF8329A-Q1
PRODUCTION DATA
The MCF8329A-Q1 drives the motor using Field Oriented Control (FOC) as shown in Figure 6-24. In closed loop operation, the motor angle (Ɵest) and speed (Speed_est) are estimated using the back-EMF observer. The speed and current regulation are achieved using PI control loop. In order to achieve maximum efficiency, the direct axis current is set to zero (Id_ref = 0), which will ensure that stator and rotor field are orthogonal (90o out of phase) to each other. If flux weakening or MTPA is enabled Id_ref can be zero or a negative value during closed loop operation.