ZHCSLT9B March 2022 – July 2022 LMK5B33216
PRODUCTION DATA
The LMK5B33216 employs 6 output multiplexers or muxes to distribute frequency sources to the respective output banks. OUT0 and OUT1 each have a separate 6:1 mux to individually select a source. OUT2 and OUT3 output channels share one 3:1 mux and OUT14 and OUT15 share a second 3:1 MUX . The output bank OUT4 to OUT7 share one 2:1 mux and a second 2:1 mux is shared across the output bank OUT8 to OUT13.
The 6:1 MUX on OUT0 and OUT1 are the most flexible providing selection among APLL3 post divider, APLL2 post divider, the APLL1 primary post divider, APLL secondary post divider, buffered XO or reference input as a frequency source. The 3:1 MUX feeding the OUT2 and OUT3 or OUT14 and OUT15 can select a source between the APLL3 post divider, APLL2 post divider or the APLL1 primary post divider. OUT4 to OUT7 bank or OUT8 to OUT13 bank can each select a frequency source from the APLL3 post divider or the APLL2 post divider. The two 2:1 muxes for the OUT14 and OUT15 bank has one output mux respectively, which can source from the APLL1 VCO primary post-divider clock (P1), the APLL2 VCO primary post-divider clock and the APLL3 VCO clock provided the VCO3 post-divider is bypassed by setting to 1.