ZHCSLT9B March 2022 – July 2022 LMK5B33216
PRODUCTION DATA
LMK5B33216 can support system reference clocks from 1PPS to 25 MHz including JEDEC JESD204B or JESD204C SYSREF clocks. Any 12-bit output channel divider except OUT2 or OUT3 can be cascaded with an individual 20-bit SYSREF divider. Set flexible SYSREF divider values to generate the same 1PPS/SYSREF frequency on multiple outputs or different frequency multiples of 1PPS/SYSREF based on application requirements. The 1PPS/SYSREF can also be replicated on GPIO1 or GPIO2 if additional single ended outputs are needed