ZHCSLT9B March 2022 – July 2022 LMK5B33216
PRODUCTION DATA
The output clock distribution blocks include six output muxes, eleven output dividers, and sixteen programmable differential output drivers in LMK5B33216. The output dividers support output synchronization (SYNC) to allow phase synchronization between two or more output channels. Also, the channels OUT0, OUT4, or OUT10 have an optional internal zero-delay mode (ZDM) synchronization feature to support deterministic input-to-output phase alignment (typically for 1-PPS clocks) with programmable offset.