ZHCSLU2B December 2021 – October 2023 LM63460-Q1
PRODUCTION DATA
The EN/SYNC pin provides electrical ON and OFF control of the device. When the EN/SYNC voltage is less than 0.4 V, both the regulator and the internal LDO have no output voltage. The converter is in shutdown mode, and the quiescent current drops to 0.6 µA typical.