ZHCSLU2B December 2021 – October 2023 LM63460-Q1
PRODUCTION DATA
DEVICE | ORDERABLE PART NUMBER | OUTPUT VOLTAGE | SPREAD SPECTRUM | LIGHT-LOAD MODE | SWITCHING FREQUENCY | TEST TEMPERATURES |
---|---|---|---|---|---|---|
LM63460-Q1 | LM63460AASQRYFRQ1 | Adjustable | On | AUTO | Adjustable | Standard |
LM63460AFSQRYFRQ1 | Adjustable | On | FPWM | Adjustable | Standard | |
LM64460-Q1 | LM64460APPQRYFRQ1 | Adjustable | Pin selectable | Pin selectable | 2.1 MHz | Standard |
LM64460APPSRYFRQ1 | Adjustable | Pin selectable | Pin selectable | 2.1 MHz | Tri-temperature | |
LM64460BPPQRYFRQ1 | 3.3 V | Pin selectable | Pin selectable | 2.1 MHz | Standard | |
LM64460CPPQRYFRQ1 | 5 V | Pin selectable | Pin selectable | 2.1 MHz | Standard |