ZHCSMW2B December 2021 – December 2022 LM5123-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input(2) | BIAS to AGND | –0.3 | 50 | V |
| UVLO to AGND | –0.3 | BIAS + 0.3 | ||
| CSP to AGND | –0.3 | 50 | ||
| CSP to CSN | –0.3 | 0.3 | ||
| VOUT to AGND | –0.3 | 65 | ||
| HB to AGND | –0.3 | 65 | ||
| HB to SW | –0.3 | 5.8(3) | ||
| SW to AGND | -0.3 | 60 | ||
| SW to AGND (50ns) | –1 | |||
| MODE, SYNC, TRK to AGND | –0.3 | 5.5 | ||
| PGOOD to AGND | –0.3 | VOUT + 0.3 | ||
| RT to AGND | –0.3 | 2.5 | ||
| PGND to AGND | –0.3 | 0.3 | ||
| Output(2) | VCC to AGND | –0.3 | 5.8(3) | V |
| HO to SW (50 ns) | –1 | |||
| LO to PGND (50 ns) | –1 | |||
| VREF, SS, COMP to AGND(4) | –0.3 | 5.5 | ||
| Operating junction temperature, TJ(5) | –40 | 150 | °C | |
| Storage temperature, TSTG | –55 | 150 | ||