ZHCSMW2B December 2021 – December 2022 LM5123-Q1
PRODUCTION DATA
The device shuts down when EN is less than the EN threshold (VEN) and VH is less than the SYNC threshold (VSYNC). The device is enabled when EN is greater than VEN or VH is greater than VSYNC. The VH pin provides a 40-μs internal delay before the device shuts down.
During shutdown a 33-kΩ internal pulldown resistor on the EN pin is connected to GND to prevent a false turn-on when the pin is floating. Once EN goes above the EN threshold (VEN), the 33-kΩ resistor is disconnected and the IUVLO-HYS current source is enabled to provide the UVLO functionality. The IUVLO-HYS current is designed to avoid chatter around the EN threshold voltage.
Figure 8-1 EN/UVLO Circuit