ZHCSLQ5D October 2007 – August 2020 LM5067
PRODUCTION DATA
The minimum UVLO level is obtained by connecting the UVLO pin to VCC as shown in Figure 9-8. Q1 is switched on when the operating voltage reaches the POREN threshold (≊8.4V). The OVLO thresholds are set by R3 and R4 using the procedure in Option B.
Ensure the voltage at the OVLO pin does not exceed the Absolute Maximum ratings for that pin when the system voltage is at maximum.
Figure 9-8 UVLO = POREN