ZHCSLQ5D October 2007 – August 2020 LM5067
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| UVLO, OVLO Pins | ||||||
| UVLODEL | UVLO hysteresis current | Delay to GATE high | 26 | µs | ||
| Delay to GATE low | 12 | µs | ||||
| OVLODEL | OVLO delay | Delay to GATE high | 26 | µs | ||
| Delay to GATE low | 12 | µs | ||||
| Current Limit | ||||||
| tCL | Response time | SENSE - VEE stepped from 0 mV to 80 mV | 25 | µs | ||
| Circuit Breaker | ||||||
| tCB | Response time | SENSE - VEE stepped from 0 mV to 150 mV, time to GATE low, no load | 0.65 | 1.0 | µs | |
| Timer (TIMER Pin) | ||||||
| tFAULT | Fault to GATE low delay | TIMER pin reaches 4.0V | 15 | µs | ||