ZHCSIQ5A September 2018 – August 2021 LM34936
PRODUCTION DATA
The LM34936 is a four-switch buck-boost controller. A quick-start tool on the LM34936 product webpage can be used to design a buck-boost converter using the LM34936. Alternatively, Webench®software can create a complete buck-boost design using the LM34936 and generate bill of materials, estimate efficiency, solution size, and cost of the complete solution. Section 8.2 describes a detailed step-by-step design procedure for a typical application circuit.