SWRS283A June 2022 – November 2022 IWR6243
PRODUCTION DATA
The IWR6243 device is a single-chip highly integrated 57- to 64-GHz transceiver and front end that includes three transmit and four receive chains. The device has extremely small form factor and provides ultra-high resolution with very low power consumption. This device, when used with the TDA3X, TDA2X or AM27xx for imaging radar, offers higher levels of performance and flexibility through a programmable digital signal processor (DSP).
Typical application examples for this device include: Industrial-level sensing, Imaging Radar using Cascaded Configuration, Industrial automation sensor fusion with radar, Traffic intersection monitoring with radar, Industrial radar-proximity monitoring, People counting, Gesture detection.