ZHCS890B May 2012 – March 2016 INA3221
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A0 | 5 | Digital input | Address pin. Connect to GND, SCL, SDA, or VS. Table 1 shows pin settings and corresponding addresses. |
Critical | 9 | Digital output | Conversion-triggered critical alert; open-drain output. |
GND | 3 | Analog | Ground |
IN–1 | 11 | Analog input | Connect to load side of the channel 1 shunt resistor. Bus voltage is the measurement from this pin to ground. |
IN+1 | 12 | Analog input | Connect to supply side of the channel 1 shunt resistor. |
IN–2 | 14 | Analog input | Connect to load side of the channel 2 shunt resistor. Bus voltage is the measurement from this pin to ground. |
IN+2 | 15 | Analog input | Connect to supply side of the channel 2 shunt resistor. |
IN–3 | 1 | Analog input | Connect to load side of the channel 3 shunt resistor. Bus voltage is the measurement from this pin to ground. |
IN+3 | 2 | Analog input | Connect to supply side of the channel 3 shunt resistor. |
PV | 10 | Digital output | Power valid alert; open-drain output. |
SCL | 6 | Digital input | Serial bus clock line; open-drain input. |
SDA | 7 | Digital I/O | Serial bus data line; open-drain input/output. |
TC | 13 | Digital output | Timing control alert; open-drain output. |
VPU | 16 | Analog input | Pull-up supply voltage used to bias power valid output circuitry. |
VS | 4 | Analog | Power supply, 2.7 V to 5.5 V. |
Warning | 8 | Digital output | Averaged measurement warning alert; open-drain output. |