ZHCS766B February 2012 – January 2025 INA230
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
Figure 5-2 DGS Package10-Pin VSSOP(Top View)| PIN | TYPE | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | VQFN | VSSOP | ||
| A0 | 2 | 2 | Digital input | Address pin. Connect to GND, SCL, SDA, or VS. Table 7-2 shows pin settings and corresponding addresses. |
| A1 | 1 | 1 | Digital input | Address pin. Connect to GND, SCL, SDA, or VS. Table 7-2 shows pin settings and corresponding addresses. |
| ALERT | 3 | 3 | Digital output | Multi-functional alert, open-drain output. |
| GND | 10 | 7 | Analog | Ground |
| NC | 6, 7, 8, 14, 15, 16 | — | — | No internal connection |
| SCL | 5 | 5 | Digital input | Serial bus clock line, open-drain input. |
| SDA | 4 | 4 | Digital input/output | Serial bus data line, open-drain input/output. |
| VBUS | 11 | 8 | Analog input | Bus voltage input |
| IN– | 12 | 9 | Analog input | Negative differential shunt voltage input. For high-side applications, connect to load side of sense resistor. For low-side applications, connect to ground side of sense resistor. |
| IN+ | 13 | 10 | Analog input | Positive differential shunt voltage input. For high-side applications, connect to bus voltage side of sense resistor. For low-side applications, connect to load side of sense resistor. |
| VS | 9 | 6 | Analog | Power supply, 2.7 V to 5.5 V. |
| Thermal Pad | — | PAD | — | This pad can be connected to ground or left floating. |