ZHCSI69B june 2018 – september 2020 DS90C189-Q1
PRODUCTION DATA
A defacto color mapping is shown next. Different color mapping options exist. Check with the color mapping of the Deserializer / TCON device that is used to ensure compatible mapping for the application.
| DS90C189-Q1 Input | Color Mapping | Note |
|---|---|---|
| IN_22 | R7 | MSB |
| IN_21 | R6 | |
| IN_5 | R5 | |
| IN_4 | R4 | |
| IN_3 | R3 | |
| IN_2 | R2 | |
| IN_1 | R1 | |
| IN_0 | R0 | LSB |
| IN_24 | G7 | MSB |
| IN_23 | G6 | |
| IN_11 | G5 | |
| IN_10 | G4 | |
| IN_9 | G3 | |
| IN_8 | G2 | |
| IN_7 | G1 | |
| IN_6 | G0 | LSB |
| IN_26 | B7 | MSB |
| IN_25 | B6 | |
| IN_17 | B5 | |
| IN_16 | B4 | |
| IN_15 | B3 | |
| IN_14 | B2 | |
| IN_13 | B1 | |
| IN_12 | B0 | |
| DE | DE | Data Enable(1) |
| VS | VS | Vertical Sync |
| HS | HS | Horizontal Sync |
| IN_27 | GP | General Purpose |
| DS90C189-Q1 Input | Color Mapping | Note |
|---|---|---|
| IN_5 | R7 | MSB |
| IN_4 | R6 | |
| IN_3 | R5 | |
| IN_2 | R4 | |
| IN_1 | R3 | |
| IN_0 | R2 | |
| IN_22 | R1 | |
| IN_21 | R0 | LSB |
| IN_11 | G7 | MSB |
| IN_10 | G6 | |
| IN_9 | G5 | |
| IN_8 | G4 | |
| IN_7 | G3 | |
| IN_6 | G2 | |
| IN_24 | G1 | |
| IN_23 | G0 | LSB |
| IN_17 | B7 | MSB |
| IN_16 | B6 | |
| IN_15 | B5 | |
| IN_14 | B4 | |
| IN_13 | B3 | |
| IN_12 | B2 | |
| IN_26 | B1 | |
| IN_25 | B0 | |
| DE | DE | Data Enable(1) |
| VS | VS | Vertical Sync |
| HS | HS | Horizontal Sync |
| IN_27 | GP | General Purpose |