ZHCSI52G August 2016 – March 2019 DRA786
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The default SLEWCONTROL settings in each pad configuration register must be used to ensured timings, unless specific instructions otherwise are given in the individual timing subsections of the datasheet.
All timings are tested with an input edge rate of 4 volts per nanosecond (4 V/ns).