ZHCSI52G August 2016 – March 2019 DRA786
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
NOTE
For more information, see the Video Input Port (VIP) section of the Device TRM.
CAUTION
The IO timings provided in Section 5.9, Timing Requirements and Switching Characteristics are only valid for VIN1 and VIN2 if signals within a single IOSET are used. The IOSETs are defined in Table 5-28 and Table 5-29.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| Video Input 1 | |||
| vin1a_clk0 | Video Input 1 Port A Clock input. Input clock for 8-bit 16-bit or 24-bit Port A video capture. Input data is sampled on the CLK0 edge. | I | F22 |
| vin1a_d0 | Video Input 1 Port A Data input | I | G18 |
| vin1a_d1 | Video Input 1 Port A Data input | I | G21 |
| vin1a_d2 | Video Input 1 Port A Data input | I | G22 |
| vin1a_d3 | Video Input 1 Port A Data input | I | H18 |
| vin1a_d4 | Video Input 1 Port A Data input | I | H20 |
| vin1a_d5 | Video Input 1 Port A Data input | I | H19 |
| vin1a_d6 | Video Input 1 Port A Data input | I | H22 |
| vin1a_d7 | Video Input 1 Port A Data input | I | H21 |
| vin1a_d8 | Video Input 1 Port A Data input | I | J17 |
| vin1a_d9 | Video Input 1 Port A Data input | I | K22 |
| vin1a_d10 | Video Input 1 Port A Data input | I | K21 |
| vin1a_d11 | Video Input 1 Port A Data input | I | K18 |
| vin1a_d12 | Video Input 1 Port A Data input | I | AB17,K17 |
| vin1a_d13 | Video Input 1 Port A Data input | I | K19,U17 |
| vin1a_d14 | Video Input 1 Port A Data input | I | K20,W17 |
| vin1a_d15 | Video Input 1 Port A Data input | I | AA17,L21 |
| vin1a_de0 | Video Input 1 Port A Field ID input | I | F19,F21 |
| vin1a_fld0 | Video Input 1 Port A Field ID input | I | F20 |
| vin1a_hsync0 | Video Input 1 Port A Horizontal Sync input | I | F19 |
| vin1a_vsync0 | Video Input 1 Port A Vertical Sync input | I | G19 |
| vin1b_clk1 | Video Input 1 Port B Clock input | I | F21 |
| vin1b_d0 | Video Input 1 Port B Data input | I | J17 |
| vin1b_d1 | Video Input 1 Port B Data input | I | K22 |
| vin1b_d2 | Video Input 1 Port B Data input | I | K21 |
| vin1b_d3 | Video Input 1 Port B Data input | I | K18 |
| vin1b_d4 | Video Input 1 Port B Data input | I | K17 |
| vin1b_d5 | Video Input 1 Port B Data input | I | K19 |
| vin1b_d6 | Video Input 1 Port B Data input | I | K20 |
| vin1b_d7 | Video Input 1 Port B Data input | I | L21 |
| vin1b_de1 | Video Input 1 Port B Field ID input | I | W7 |
| vin1b_hsync1 | Video Input 1 Port B Horizontal Sync input | I | W7 |
| vin1b_vsync1 | Video Input 1 Port B Vertical Sync input | I | W6 |
| Video Input 2 | |||
| vin2a_clk0 | Video Input 2 Port A Clock input | I | AB17,L22,W15 |
| vin2a_d0 | Video Input 2 Port A Data input | I | AA14 |
| vin2a_d1 | Video Input 2 Port A Data input | I | AB14 |
| vin2a_d2 | Video Input 2 Port A Data input | I | U13 |
| vin2a_d3 | Video Input 2 Port A Data input | I | V13 |
| vin2a_d4 | Video Input 2 Port A Data input | I | Y13 |
| vin2a_d5 | Video Input 2 Port A Data input | I | W13 |
| vin2a_d6 | Video Input 2 Port A Data input | I | U11 |
| vin2a_d7 | Video Input 2 Port A Data input | I | V11 |
| vin2a_d8 | Video Input 2 Port A Data input | I | U9 |
| vin2a_d9 | Video Input 2 Port A Data input | I | W11 |
| vin2a_d10 | Video Input 2 Port A Data input | I | V9 |
| vin2a_d11 | Video Input 2 Port A Data input | I | W9 |
| vin2a_d12 | Video Input 2 Port A Data input | I | U8 |
| vin2a_d13 | Video Input 2 Port A Data input | I | W8 |
| vin2a_d14 | Video Input 2 Port A Data input | I | U7 |
| vin2a_d15 | Video Input 2 Port A Data input | I | V7 |
| vin2a_de0 | Video Input 2 Port A Field ID input | I | AA15,AA17,M17,W7 |
| vin2a_fld0 | Video Input 2 Port A Field ID input | I | AB15,M18,U16 |
| vin2a_hsync0 | Video Input 2 Port A Horizontal Sync input | I | F14,F15,W7 |
| vin2a_vsync0 | Video Input 2 Port A Vertical Sync input | I | C14,F16,W6 |
| vin2b_clk1 | Video Input 2 Port B Clock input | I | F20 |
| vin2b_d0 | Video Input 2 Port B Data input | I | U9 |
| vin2b_d1 | Video Input 2 Port B Data input | I | W11 |
| vin2b_d2 | Video Input 2 Port B Data input | I | V9 |
| vin2b_d3 | Video Input 2 Port B Data input | I | W9 |
| vin2b_d4 | Video Input 2 Port B Data input | I | U8 |
| vin2b_d5 | Video Input 2 Port B Data input | I | W8 |
| vin2b_d6 | Video Input 2 Port B Data input | I | U7 |
| vin2b_d7 | Video Input 2 Port B Data input | I | V7 |
| vin2b_de1 | Video Input 2 Port B Field ID input | I | M17 |
| vin2b_hsync1 | Video Input 2 Port B Horizontal Sync input | I | M17 |
| vin2b_vsync1 | Video Input 2 Port B Vertical Sync input | I | M18 |