ZHCSI52G August 2016 – March 2019 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
NOTE
For more information, see the ADC / ADC Overview of the Device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| adc_in0 | ADC analog channel input 0 | A | M19 |
| adc_in1 | ADC analog channel input 1 | A | M20 |
| adc_in2 | ADC analog channel input 2 | A | M21 |
| adc_in3 | ADC analog channel input 3 | A | M22 |
| adc_in4 | ADC analog channel input 4 | A | N22 |
| adc_in5 | ADC analog channel input 5 | A | N21 |
| adc_in6 | ADC analog channel input 6 | A | P19 |
| adc_in7 | ADC analog channel input 7 | A | P18 |
| adc_vrefp | ADC positive reference voltage | A | P20 |