ZHCSI52G August 2016 – March 2019 DRA786
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
All input and output timing parameters are referenced to Vref for both "0" and "1" logic levels. Vref = (VDD I/O)/2.
Figure 5-2 Input and Output Voltage Reference Levels for AC Timing Measurements All rise and fall transition timing parameters are referenced to VIL MAX and VIH MIN for input clocks, VOL MAX and VOH MIN for output clocks.
Figure 5-3 Rise and Fall Transition Time Voltage Reference Levels