ZHCSI52G August 2016 – March 2019 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
NOTE
For more information, see Pulse Width Modulation Subsystem (PWMSS) section of the Device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| PWMSS1 | |||
| ehrpwm1A | EHRPWM1 Output A | O | D12,D14,L1 |
| ehrpwm1B | EHRPWM1 Output B | O | D15,E12,L2 |
| ehrpwm1_tripzone_input | EHRPWM1 Trip Zone Input | IO | F12,R5 |
| eCAP1_in_PWM1_out | ECAP1 Capture Input / PWM Output | IO | A5,AB15,D16,F16,N4 |
| ehrpwm1_synci | EHRPWM1 Sync Input | I | A10,F14 |
| ehrpwm1_synco | EHRPWM1 Sync Output | O | B10,C14 |