ZHCSI52G August 2016 – March 2019 DRA786
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
Figure 7-29 shows the topology of the routing for the CK and ADDR_CTRL net classes. The route is a point to point connection with required skew matching.
Figure 7-29 CK and ADDR_CTRL Routing and Topology | NO. | PARAMETER | MIN | MAX | UNIT |
|---|---|---|---|---|
| RSC21 | Center-to-center ddrx_ck - ddrx_nck spacing | 2w | ||
| RSC22 | ddrx_ck / ddrx_nck skew | 5 | ps | |
| RSC25 | Center-to-center CK to other DDR2 trace spacing(2) | 4w | ||
| RSC26 | CK/ADDR_CTRL trace length(3) | 680 | ps | |
| RSC27 | ADDR_CTRL-to-CK skew mismatch | 25 | ps | |
| RSC28 | ADDR_CTRL-to-ADDR_CTRL skew mismatch | 25 | ps | |
| RSC29 | Center-to-center ADDR_CTRL to other DDR2 trace spacing(2) | 4w | ||
| RSC210 | Center-to-center ADDR_CTRL to other ADDR_CTRL trace spacing(2) | 3w |
Figure 7-30 shows the topology and routing for the DQS and DQ net classes; the routes are point to point. Skew matching across bytes is not needed nor recommended. The termination resistor should be placed near the processor.
Figure 7-30 DQS and DQ Routing and Topology | NO. | PARAMETER | MIN | MAX | UNIT |
|---|---|---|---|---|
| RSDQ21 | Center-to-center DQS-DQSn spacing in E0|E1|E2|E3 | 2w | ||
| RSDQ22 | DQS-DQSn skew in E0|E1|E2|E3 | 5 | ps | |
| RSDQ23 | Center-to-center DQS to other DDR2 trace spacing(1) | 4w | ||
| RSDQ24 | DQS/DQ trace length (2)(3)(4) | 325 | ps | |
| RSDQ25 | DQ-to-DQS skew mismatch(2)(3)(4) | 10 | ps | |
| RSDQ26 | DQ-to-DQ skew mismatch(2)(3)(4) | 10 | ps | |
| RSDQ27 | DQ-to-DQ/DQS via count mismatch(2)(3)(4) | 1 | Vias | |
| RSDQ28 | Center-to-center DQ to other DDR2 trace spacing(1)(5) | 4w | ||
| RSDQ29 | Center-to-center DQ to other DQ trace spacing(1)(6)(7) | 3w | ||
| RSDQ210 | DQ/DQS E skew mismatch(2)(3)(4) | 25 | ps |