ZHCSI52G August 2016 – March 2019 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
Table 4-1 describes the terminal characteristics and the signals multiplexed on each ball. The following list describes the table column headers:
NOTE
Table 4-1 does not take into account the subsystem multiplexing signals. Subsystem multiplexing signals are described in Section 4.3, Signal Descriptions.
NOTE
In the Driver off mode, the buffer is configured in high-impedance.
NOTE
The default mode is the mode at the release of the reset; also see the RESET REL. MUXMODE column.
NOTE
For more information on the CORE_PWRON_RET_RST reset signal and its reset sources, see the Power, Reset, and Clock Management / Reset Management Functional Description section of the Device TRM.
An empty box means Not Applicable.
An empty box means Not Applicable.
An empty box means Not Applicable.
NOTE
For more information, see the hysteresis values in Section 5.7, DC Electrical Characteristics.
An empty box means Not Applicable.
NOTE
For programmable buffer strength:
NOTE
Configuring two pins to the same input signal is not supported as it can yield unexpected results. This can be easily prevented with the proper software configuration (Hi-Z mode is not an input signal).
NOTE
When a pad is set into a multiplexing mode which is not defined by pin multiplexing, that pad’s behavior is undefined. This should be avoided.
| BALL NUMBER [1] | BALL NAME [2] | SIGNAL NAME [3] | MUXMODE [4] | TYPE [5] | BALL RESET STATE [6] | BALL RESET REL. STATE [7] | BALL RESET REL. MUXMODE [8] | I/O VOLTAGE VALUE [9] | POWER [10] | HYS [11] | BUFFER TYPE [12] | PULL UP/DOWN TYPE [13] | DSIS [14] |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| M19 | adc_in0 | adc_in0 | 0 | A | OFF | OFF | 0 | 1.8 | vdda_adc | GPADC | |||
| M20 | adc_in1 | adc_in1 | 0 | A | OFF | OFF | 0 | 1.8 | vdda_adc | GPADC | |||
| M21 | adc_in2 | adc_in2 | 0 | A | OFF | OFF | 0 | 1.8 | vdda_adc | GPADC | |||
| M22 | adc_in3 | adc_in3 | 0 | A | OFF | OFF | 0 | 1.8 | vdda_adc | GPADC | |||
| N22 | adc_in4 | adc_in4 | 0 | A | OFF | OFF | 0 | 1.8 | vdda_adc | GPADC | |||
| N21 | adc_in5 | adc_in5 | 0 | A | OFF | OFF | 0 | 1.8 | vdda_adc | GPADC | |||
| P19 | adc_in6 | adc_in6 | 0 | A | OFF | OFF | 0 | 1.8 | vdda_adc | GPADC | |||
| P18 | adc_in7 | adc_in7 | 0 | A | OFF | OFF | 0 | 1.8 | vdda_adc | GPADC | |||
| P20 | adc_vrefp | adc_vrefp | 0 | A | OFF | OFF | 0 | 1.8 | vdda_adc | GPADC | |||
| N15 | cap_vddram_core1 | cap_vddram_core1 | CAP | ||||||||||
| M15 | cap_vddram_core2 | cap_vddram_core2 | CAP | ||||||||||
| M14 | cap_vddram_dspeve | cap_vddram_dspeve | CAP | ||||||||||
| A11 | csi2_0_dx0 | csi2_0_dx0 | 0 | I | OFF | OFF | 0 | 1.8 | vdda_csi | Yes | LVCMOS CSI2 | PU/PD | |
| A12 | csi2_0_dx1 | csi2_0_dx1 | 0 | I | OFF | OFF | 0 | 1.8 | vdda_csi | Yes | LVCMOS CSI2 | PU/PD | |
| A13 | csi2_0_dx2 | csi2_0_dx2 | 0 | I | OFF | OFF | 0 | 1.8 | vdda_csi | Yes | LVCMOS CSI2 | PU/PD | |
| A15 | csi2_0_dx3 | csi2_0_dx3 | 0 | I | OFF | OFF | 0 | 1.8 | vdda_csi | Yes | LVCMOS CSI2 | PU/PD | |
| A16 | csi2_0_dx4 | csi2_0_dx4 | 0 | I | OFF | OFF | 0 | 1.8 | vdda_csi | Yes | LVCMOS CSI2 | PU/PD | |
| B11 | csi2_0_dy0 | csi2_0_dy0 | 0 | I | OFF | OFF | 0 | 1.8 | vdda_csi | Yes | LVCMOS CSI2 | PU/PD | |
| B12 | csi2_0_dy1 | csi2_0_dy1 | 0 | I | OFF | OFF | 0 | 1.8 | vdda_csi | Yes | LVCMOS CSI2 | PU/PD | |
| B13 | csi2_0_dy2 | csi2_0_dy2 | 0 | I | OFF | OFF | 0 | 1.8 | vdda_csi | Yes | LVCMOS CSI2 | PU/PD | |
| B15 | csi2_0_dy3 | csi2_0_dy3 | 0 | I | OFF | OFF | 0 | 1.8 | vdda_csi | Yes | LVCMOS CSI2 | PU/PD | |
| B16 | csi2_0_dy4 | csi2_0_dy4 | 0 | I | OFF | OFF | 0 | 1.8 | vdda_csi | Yes | LVCMOS CSI2 | PU/PD | |
| T18 | cvideo_rset | cvideo_rset | 0 | A | OFF | OFF | 0 | 1.8 | vdda_dac | AVDAC | |||
| T17 | cvideo_tvout | cvideo_tvout | 0 | A | OFF | OFF | 0 | 1.8 | vdda_dac | AVDAC | |||
| P17 | cvideo_vfb | cvideo_vfb | 0 | A | OFF | OFF | 0 | 1.8 | vdda_dac | AVDAC | |||
| N6 | dcan1_rx | dcan1_rx | 0 | IO | PU | PU | 15 | 1.8/3.3 | vddshv1 | Yes | Dual Voltage LVCMOS | PU/PD | |
| gpio4_10 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| N5 | dcan1_tx | dcan1_tx | 0 | IO | PU | PU | 15 | 1.8/3.3 | vddshv1 | Yes | Dual Voltage LVCMOS | PU/PD | |
| gpio4_9 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| F2 | ddr1_casn | ddr1_casn | 0 | O | PD | drive 1 (OFF) | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr2 | LVCMOS DDR | PUx/PDy | ||
| G1 | ddr1_ck | ddr1_ck | 0 | O | PD | drive clk (OFF) | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr2 | LVCMOS DDR | PUx/PDy | ||
| AB13 | ddr1_dqm_ecc | ddr1_dqm_ecc | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| AB10 | ddr1_dqsn_ecc | ddr1_dqsn_ecc | 0 | IO | PU | PU | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| AA10 | ddr1_dqs_ecc | ddr1_dqs_ecc | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| G2 | ddr1_nck | ddr1_nck | 0 | O | PD | drive clk (OFF) | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr2 | LVCMOS DDR | PUx/PDy | ||
| F1 | ddr1_rasn | ddr1_rasn | 0 | O | PD | drive 1 (OFF) | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr2 | LVCMOS DDR | PUx/PDy | ||
| N1 | ddr1_rst | ddr1_rst | 0 | O | PD | drive 0 (OFF) | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| E3 | ddr1_wen | ddr1_wen | 0 | O | PD | drive 1 (OFF) | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr2 | LVCMOS DDR | PUx/PDy | ||
| U4 | ddr1_a0 | ddr1_a0 | 0 | O | PD | drive 1 (OFF) | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| C1 | ddr1_a1 | ddr1_a1 | 0 | O | PD | drive 1 (OFF) | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr2 | LVCMOS DDR | PUx/PDy | ||
| D3 | ddr1_a2 | ddr1_a2 | 0 | O | PD | drive 1 (OFF) | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr2 | LVCMOS DDR | PUx/PDy | ||
| R4 | ddr1_a3 | ddr1_a3 | 0 | O | PD | drive 1 (OFF) | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| T4 | ddr1_a4 | ddr1_a4 | 0 | O | PD | drive 1 (OFF) | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| N3 | ddr1_a5 | ddr1_a5 | 0 | O | PD | drive 1 (OFF) | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| T2 | ddr1_a6 | ddr1_a6 | 0 | O | PD | drive 1 (OFF) | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| N2 | ddr1_a7 | ddr1_a7 | 0 | O | PD | drive 1 (OFF) | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| T1 | ddr1_a8 | ddr1_a8 | 0 | O | PD | drive 1 (OFF) | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| U1 | ddr1_a9 | ddr1_a9 | 0 | O | PD | drive 1 (OFF) | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| D1 | ddr1_a10 | ddr1_a10 | 0 | O | PD | drive 1 (OFF) | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr2 | LVCMOS DDR | PUx/PDy | ||
| R3 | ddr1_a11 | ddr1_a11 | 0 | O | PD | drive 1 (OFF) | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| U2 | ddr1_a12 | ddr1_a12 | 0 | O | PD | drive 1 (OFF) | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| C3 | ddr1_a13 | ddr1_a13 | 0 | O | PD | drive 1 (OFF) | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr2 | LVCMOS DDR | PUx/PDy | ||
| R2 | ddr1_a14 | ddr1_a14 | 0 | O | PD | drive 1 (OFF) | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| V1 | ddr1_a15 | ddr1_a15 | 0 | O | PD | drive 1 (OFF) | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| B3 | ddr1_ba0 | ddr1_ba0 | 0 | O | PD | drive 1 (OFF) | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr2 | LVCMOS DDR | PUx/PDy | ||
| A3 | ddr1_ba1 | ddr1_ba1 | 0 | O | PD | drive 1 (OFF) | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr2 | LVCMOS DDR | PUx/PDy | ||
| D2 | ddr1_ba2 | ddr1_ba2 | 0 | O | PD | drive 1 (OFF) | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr2 | LVCMOS DDR | PUx/PDy | ||
| F3 | ddr1_cke0 | ddr1_cke0 | 0 | O | PD | drive 0 (OFF) | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr2 | LVCMOS DDR | PUx/PDy | ||
| B2 | ddr1_csn0 | ddr1_csn0 | 0 | O | PD | drive 1 (OFF) | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr2 | LVCMOS DDR | PUx/PDy | ||
| AA6 | ddr1_d0 | ddr1_d0 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| AA8 | ddr1_d1 | ddr1_d1 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| Y8 | ddr1_d2 | ddr1_d2 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| AA7 | ddr1_d3 | ddr1_d3 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| AB4 | ddr1_d4 | ddr1_d4 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| Y5 | ddr1_d5 | ddr1_d5 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| AA4 | ddr1_d6 | ddr1_d6 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| Y6 | ddr1_d7 | ddr1_d7 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| AA18 | ddr1_d8 | ddr1_d8 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr3 | LVCMOS DDR | PUx/PDy | ||
| Y21 | ddr1_d9 | ddr1_d9 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr3 | LVCMOS DDR | PUx/PDy | ||
| AA21 | ddr1_d10 | ddr1_d10 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr3 | LVCMOS DDR | PUx/PDy | ||
| Y22 | ddr1_d11 | ddr1_d11 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr3 | LVCMOS DDR | PUx/PDy | ||
| AA19 | ddr1_d12 | ddr1_d12 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr3 | LVCMOS DDR | PUx/PDy | ||
| AB20 | ddr1_d13 | ddr1_d13 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr3 | LVCMOS DDR | PUx/PDy | ||
| Y17 | ddr1_d14 | ddr1_d14 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr3 | LVCMOS DDR | PUx/PDy | ||
| AB18 | ddr1_d15 | ddr1_d15 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr3 | LVCMOS DDR | PUx/PDy | ||
| AA3 | ddr1_d16 | ddr1_d16 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| AA2 | ddr1_d17 | ddr1_d17 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| Y3 | ddr1_d18 | ddr1_d18 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| V2 | ddr1_d19 | ddr1_d19 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| U3 | ddr1_d20 | ddr1_d20 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| V3 | ddr1_d21 | ddr1_d21 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| Y2 | ddr1_d22 | ddr1_d22 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| Y1 | ddr1_d23 | ddr1_d23 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| U21 | ddr1_d24 | ddr1_d24 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr3 | LVCMOS DDR | PUx/PDy | ||
| T20 | ddr1_d25 | ddr1_d25 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr3 | LVCMOS DDR | PUx/PDy | ||
| R21 | ddr1_d26 | ddr1_d26 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr3 | LVCMOS DDR | PUx/PDy | ||
| U20 | ddr1_d27 | ddr1_d27 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr3 | LVCMOS DDR | PUx/PDy | ||
| R22 | ddr1_d28 | ddr1_d28 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr3 | LVCMOS DDR | PUx/PDy | ||
| V20 | ddr1_d29 | ddr1_d29 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr3 | LVCMOS DDR | PUx/PDy | ||
| W22 | ddr1_d30 | ddr1_d30 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr3 | LVCMOS DDR | PUx/PDy | ||
| U22 | ddr1_d31 | ddr1_d31 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr3 | LVCMOS DDR | PUx/PDy | ||
| AB8 | ddr1_dqm0 | ddr1_dqm0 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| Y18 | ddr1_dqm1 | ddr1_dqm1 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr3 | LVCMOS DDR | PUx/PDy | ||
| AB3 | ddr1_dqm2 | ddr1_dqm2 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| W21 | ddr1_dqm3 | ddr1_dqm3 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr3 | LVCMOS DDR | PUx/PDy | ||
| AA5 | ddr1_dqs0 | ddr1_dqs0 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| AA20 | ddr1_dqs1 | ddr1_dqs1 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr3 | LVCMOS DDR | PUx/PDy | ||
| W1 | ddr1_dqs2 | ddr1_dqs2 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| T21 | ddr1_dqs3 | ddr1_dqs3 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr3 | LVCMOS DDR | PUx/PDy | ||
| AB5 | ddr1_dqsn0 | ddr1_dqsn0 | 0 | IO | PU | PU | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| Y20 | ddr1_dqsn1 | ddr1_dqsn1 | 0 | IO | PU | PU | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr3 | LVCMOS DDR | PUx/PDy | ||
| W2 | ddr1_dqsn2 | ddr1_dqsn2 | 0 | IO | PU | PU | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| T22 | ddr1_dqsn3 | ddr1_dqsn3 | 0 | IO | PU | PU | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr3 | LVCMOS DDR | PUx/PDy | ||
| Y11 | ddr1_ecc_d0 | ddr1_ecc_d0 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| AA12 | ddr1_ecc_d1 | ddr1_ecc_d1 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| AA11 | ddr1_ecc_d2 | ddr1_ecc_d2 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| Y9 | ddr1_ecc_d3 | ddr1_ecc_d3 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| AA13 | ddr1_ecc_d4 | ddr1_ecc_d4 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| AB11 | ddr1_ecc_d5 | ddr1_ecc_d5 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| AA9 | ddr1_ecc_d6 | ddr1_ecc_d6 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| AB9 | ddr1_ecc_d7 | ddr1_ecc_d7 | 0 | IO | PD | PD | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| P2 | ddr1_odt0 | ddr1_odt0 | 0 | O | PD | drive 0 (OFF) | 0 | 1.2/1.35/1.5/1.8 | vdds_ddr1 | LVCMOS DDR | PUx/PDy | ||
| H1 | emu0 | emu0 | 0 | IO | PU | PU | 0 | 1.8/3.3 | vddshv1 | Yes | Dual Voltage LVCMOS | PU/PD | |
| gpio4_28 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| H2 | emu1 | emu1 | 0 | IO | PU | PU | 0 | 1.8/3.3 | vddshv1 | Yes | Dual Voltage LVCMOS | PU/PD | |
| gpio4_29 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| E8 | gpmc_ad0 | gpmc_ad0 | 0 | IO | OFF | OFF | 15 | 1.8/3.3 | vddshv2 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| rgmii1_rxd2 | 1 | I | 0 | ||||||||||
| gpio1_14 | 14 | IO | |||||||||||
| sysboot0 | 15 | I | |||||||||||
| A7 | gpmc_ad1 | gpmc_ad1 | 0 | IO | OFF | OFF | 15 | 1.8/3.3 | vddshv2 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| rgmii1_rxd1 | 1 | I | 0 | ||||||||||
| gpio1_15 | 14 | IO | |||||||||||
| sysboot1 | 15 | I | |||||||||||
| F8 | gpmc_ad2 | gpmc_ad2 | 0 | IO | OFF | OFF | 15 | 1.8/3.3 | vddshv2 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| rgmii1_rxd0 | 1 | I | 0 | ||||||||||
| gpio1_16 | 14 | IO | |||||||||||
| sysboot2 | 15 | I | |||||||||||
| B7 | gpmc_ad3 | gpmc_ad3 | 0 | IO | OFF | OFF | 15 | 1.8/3.3 | vddshv2 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| qspi1_rtclk | 1 | I | 0 | ||||||||||
| gpio1_17 | 14 | IO | |||||||||||
| sysboot3 | 15 | I | |||||||||||
| A6 | gpmc_ad4 | gpmc_ad4 | 0 | IO | OFF | OFF | 15 | 1.8/3.3 | vddshv2 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| cam_strobe | 1 | O | |||||||||||
| gpio1_18 | 14 | IO | |||||||||||
| sysboot4 | 15 | I | |||||||||||
| F7 | gpmc_ad5 | gpmc_ad5 | 0 | IO | OFF | OFF | 15 | 1.8/3.3 | vddshv2 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| uart2_txd | 2 | O | |||||||||||
| timer6 | 3 | IO | |||||||||||
| spi3_d1 | 4 | IO | 0 | ||||||||||
| gpio1_19 | 14 | IO | |||||||||||
| sysboot5
mcasp2_aclkx |
15 | I | |||||||||||
| E7 | gpmc_ad6 | gpmc_ad6 | 0 | IO | OFF | OFF | 15 | 1.8/3.3 | vddshv2 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| uart2_rxd | 2 | I | 1 | ||||||||||
| timer5 | 3 | IO | |||||||||||
| spi3_d0 | 4 | IO | 0 | ||||||||||
| gpio1_20 | 14 | IO | |||||||||||
| sysboot6
mcasp2_fsx |
15 | I | |||||||||||
| C6 | gpmc_ad7 | gpmc_ad7 | 0 | IO | OFF | OFF | 0 | 1.8/3.3 | vddshv2 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| cam_shutter | 1 | O | |||||||||||
| timer4 | 3 | IO | |||||||||||
| spi3_sclk | 4 | IO | 0 | ||||||||||
| gpio1_21 | 14 | IO | |||||||||||
| Driver off
mcasp2_ahclkx |
15 | I | |||||||||||
| B6 | gpmc_ad8 | gpmc_ad8 | 0 | IO | OFF | OFF | 15 | 1.8/3.3 | vddshv2 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| timer7 | 3 | IO | |||||||||||
| spi3_cs0 | 4 | IO | 1 | ||||||||||
| gpio1_22 | 14 | IO | |||||||||||
| sysboot8
mcasp2_aclkr |
15 | I | |||||||||||
| A5 | gpmc_ad9 | gpmc_ad9 | 0 | IO | OFF | OFF | 15 | 1.8/3.3 | vddshv2 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| eCAP1_in_PWM1_out | 3 | IO | 0 | ||||||||||
| spi3_cs1 | 4 | IO | 1 | ||||||||||
| gpio1_23 | 14 | IO | |||||||||||
| sysboot9
mcasp2_fsr |
15 | I | |||||||||||
| D6 | gpmc_ad10 | gpmc_ad10 | 0 | IO | OFF | OFF | 15 | 1.8/3.3 | vddshv2 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| timer2 | 3 | IO | |||||||||||
| gpio1_24 | 14 | IO | |||||||||||
| sysboot10
mcasp2_axr0 |
15 | I | |||||||||||
| C5 | gpmc_ad11 | gpmc_ad11 | 0 | IO | OFF | OFF | 15 | 1.8/3.3 | vddshv2 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| timer3 | 3 | IO | |||||||||||
| gpio1_25 | 14 | IO | |||||||||||
| sysboot11
mcasp2_axr1 |
15 | I | |||||||||||
| B5 | gpmc_ad12 | gpmc_ad12 | 0 | IO | OFF | OFF | 15 | 1.8/3.3 | vddshv2 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| gpio1_26 | 14 | IO | |||||||||||
| sysboot12
mcasp2_axr2 |
15 | I | |||||||||||
| D7 | gpmc_ad13 | gpmc_ad13 | 0 | IO | OFF | OFF | 15 | 1.8/3.3 | vddshv2 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| rgmii1_rxc | 1 | I | 0 | ||||||||||
| gpio1_27 | 14 | IO | |||||||||||
| sysboot13
mcasp2_axr3 |
15 | I | |||||||||||
| B4 | gpmc_ad14 | gpmc_ad14 | 0 | IO | OFF | OFF | 15 | 1.8/3.3 | vddshv2 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| spi2_cs1 | 4 | IO | 1 | ||||||||||
| gpio1_28 | 14 | IO | |||||||||||
| sysboot14
mcasp2_axr4 |
15 | I | |||||||||||
| A4 | gpmc_ad15 | gpmc_ad15 | 0 | IO | OFF | OFF | 15 | 1.8/3.3 | vddshv2 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| spi2_cs0 | 4 | IO | 1 | ||||||||||
| gpio1_29 | 14 | IO | |||||||||||
| sysboot15
mcasp2_axr5 |
15 | I | |||||||||||
| F12 | gpmc_advn_ale | gpmc_advn_ale | 0 | O | PD | PD | 0 | 1.8/3.3 | vddshv2 | Yes | Dual Voltage LVCMOS | PU/PD | |
| rgmii1_txd2 | 1 | O | |||||||||||
| ehrpwm1_tripzone_input | 4 | IO | 0 | ||||||||||
| clkout1 | 5 | O | |||||||||||
| dma_evt4 | 6 | I | |||||||||||
| gpio1_3 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| D12 | gpmc_ben0 | gpmc_ben0 | 0 | O | PD | PD | 0 | 1.8/3.3 | vddshv2 | Yes | Dual Voltage LVCMOS | PU/PD | |
| rgmii1_txctl | 1 | O | |||||||||||
| ehrpwm1A | 4 | O | |||||||||||
| dma_evt2 | 6 | I | |||||||||||
| gpio1_1 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| E12 | gpmc_ben1 | gpmc_ben1 | 0 | O | PD | PD | 15 | 1.8/3.3 | vddshv2 | Yes | Dual Voltage LVCMOS | PU/PD | |
| rgmii1_txd3 | 1 | O | |||||||||||
| ehrpwm1B | 4 | O | |||||||||||
| dma_evt3 | 6 | I | |||||||||||
| gpio1_2 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| C12 | gpmc_clk | gpmc_clk | 0 | IO | PD | PD | 0 | 1.8/3.3 | vddshv2 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| rgmii1_txc | 1 | O | |||||||||||
| clkout0 | 5 | O | |||||||||||
| dma_evt1 | 6 | I | |||||||||||
| gpio1_0 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| C10 | gpmc_cs0 | gpmc_cs0 | 0 | O | PU | PU | 0 | 1.8/3.3 | vddshv2 | Yes | Dual Voltage LVCMOS | PU/PD | |
| rgmii1_rxctl | 1 | I | 0 | ||||||||||
| gpio1_6 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| E10 | gpmc_cs1 | gpmc_cs1 | 0 | O | PU | PU | 15 | 1.8/3.3 | vddshv2 | Yes | Dual Voltage LVCMOS | PU/PD | |
| qspi1_cs0 | 1 | IO | 1 | ||||||||||
| gpio1_7 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| D10 | gpmc_cs2 | gpmc_cs2 | 0 | O | PU | PU | 15 | 1.8/3.3 | vddshv2 | Yes | Dual Voltage LVCMOS | PU/PD | |
| qspi1_d3 | 1 | IO | 0 | ||||||||||
| gpio1_8 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| A9 | gpmc_cs3 | gpmc_cs3 | 0 | O | PU | PU | 15 | 1.8/3.3 | vddshv2 | Yes | Dual Voltage LVCMOS | PU/PD | |
| qspi1_d2 | 1 | IO | 0 | ||||||||||
| gpio1_9 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| B9 | gpmc_cs4 | gpmc_cs4 | 0 | O | PU | PU | 15 | 1.8/3.3 | vddshv2 | Yes | Dual Voltage LVCMOS | PU/PD | |
| qspi1_d0 | 1 | IO | 0 | ||||||||||
| gpio1_10 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| F10 | gpmc_cs5 | gpmc_cs5 | 0 | O | PU | PU | 15 | 1.8/3.3 | vddshv2 | Yes | Dual Voltage LVCMOS | PU/PD | |
| qspi1_d1 | 1 | IO | 0 | ||||||||||
| gpio1_11 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| C8 | gpmc_cs6 | gpmc_cs6 | 0 | O | PU | PU | 15 | 1.8/3.3 | vddshv2 | Yes | Dual Voltage LVCMOS | PU/PD | |
| qspi1_sclk | 1 | O | |||||||||||
| gpio1_12 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| A10 | gpmc_oen_ren | gpmc_oen_ren | 0 | O | PD | PD | 0 | 1.8/3.3 | vddshv2 | Yes | Dual Voltage LVCMOS | PU/PD | |
| rgmii1_txd1 | 1 | O | |||||||||||
| ehrpwm1_synci | 4 | I | 0 | ||||||||||
| clkout2 | 5 | O | |||||||||||
| gpio1_4 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| D8 | gpmc_wait0 | gpmc_wait0 | 0 | I | PU | PU | 0 | 1.8/3.3 | vddshv2 | Yes | Dual Voltage LVCMOS | PU/PD | 1 |
| rgmii1_rxd3 | 1 | I | 0 | ||||||||||
| qspi1_rtclk | 2 | I | 0 | ||||||||||
| dma_evt4 | 6 | I | |||||||||||
| gpio1_13 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| B10 | gpmc_wen | gpmc_wen | 0 | O | PD | PD | 0 | 1.8/3.3 | vddshv2 | Yes | Dual Voltage LVCMOS | PU/PD | |
| rgmii1_txd0 | 1 | O | |||||||||||
| ehrpwm1_synco | 4 | O | |||||||||||
| gpio1_5 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| L3 | i2c1_scl | i2c1_scl | 0 | IO | OFF | OFF | 0 | 1.8/3.3 | vddshv1 | Yes | Dual Voltage LVCMOS I2C | PU | |
| L4 | i2c1_sda | i2c1_sda | 0 | IO | OFF | OFF | 0 | 1.8/3.3 | vddshv1 | Yes | Dual Voltage LVCMOS I2C | PU | |
| L6 | i2c2_scl | i2c2_scl | 0 | IO | OFF | OFF | 0 | 1.8/3.3 | vddshv1 | Yes | Dual Voltage LVCMOS I2C | PU | |
| L5 | i2c2_sda | i2c2_sda | 0 | IO | OFF | OFF | 0 | 1.8/3.3 | vddshv1 | Yes | Dual Voltage LVCMOS I2C | PU | |
| W6 | mcan_rx | mcan_rx | 0 | IO | PU | PU | 15 | 1.8/3.3 | vddshv6 | Yes | Dual Voltage LVCMOS | PU/PD | 1 |
| cam_nreset | 1 | IO | |||||||||||
| vin2a_vsync0 | 2 | I | |||||||||||
| spi1_cs3 | 3 | IO | 1 | ||||||||||
| uart3_txd | 4 | O | |||||||||||
| gpmc_cs7 | 5 | O | |||||||||||
| vin1b_vsync1 | 7 | I | 0 | ||||||||||
| gpio4_12 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| W7 | mcan_tx | mcan_tx | 0 | IO | PU | PU | 15 | 1.8/3.3 | vddshv6 | Yes | Dual Voltage LVCMOS | PU/PD | 1 |
| vin2a_de0 | 1 | I | |||||||||||
| vin2a_hsync0 | 2 | I | |||||||||||
| spi1_cs2 | 3 | IO | 1 | ||||||||||
| uart3_rxd | 4 | I | 1 | ||||||||||
| gpmc_wait1 | 6 | I | 1 | ||||||||||
| vin1b_hsync1 | 7 | I | 0 | ||||||||||
| vin1b_de1 | 8 | I | 0 | ||||||||||
| gpio4_11 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| B17 | mdio_d | mdio_d | 0 | IO | PU | PU | 15 | 1.8/3.3 | vddshv4 | Yes | Dual Voltage LVCMOS | PU/PD | 1 |
| spi4_d0 | 4 | IO | 0 | ||||||||||
| gpio3_18 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| B19 | mdio_mclk | mdio_mclk | 0 | O | PU | PU | 15 | 1.8/3.3 | vddshv4 | Yes | Dual Voltage LVCMOS | PU/PD | 1 |
| spi4_d1 | 4 | IO | 0 | ||||||||||
| gpio3_17 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| G5 | nmin | nmin | 0 | I | PU | PU | 0 | 1.8/3.3 | vddshv1 | Yes | Dual Voltage LVCMOS | PU/PD | 1 |
| G3 | porz | porz | 0 | I | OFF | OFF | 0 | 1.8/3.3 | vddshv1 | Yes | IHHV1833 | PU/PD | |
| G4 | resetn | resetn | 0 | I | PU | PU | 0 | 1.8/3.3 | vddshv1 | Yes | Dual Voltage LVCMOS | PU/PD | |
| B18 | rgmii0_rxc | rgmii0_rxc | 0 | I | PD | PD | 15 | 1.8/3.3 | vddshv4 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| cam_strobe | 3 | O | |||||||||||
| mmc_clk | 5 | IO | 1 | ||||||||||
| gpio3_25 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| C18 | rgmii0_rxctl | rgmii0_rxctl | 0 | I | PD | PD | 15 | 1.8/3.3 | vddshv4 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| cam_shutter | 3 | O | |||||||||||
| mmc_cmd | 5 | IO | 1 | ||||||||||
| gpio3_26 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| C16 | rgmii0_txc | rgmii0_txc | 0 | O | PD | PD | 15 | 1.8/3.3 | vddshv4 | Yes | Dual Voltage LVCMOS | PU/PD | |
| cam_strobe | 3 | O | |||||||||||
| spi4_sclk | 4 | IO | 0 | ||||||||||
| mmc_clk | 5 | IO | 1 | ||||||||||
| gpio3_19 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| C17 | rgmii0_txctl | rgmii0_txctl | 0 | O | PD | PD | 15 | 1.8/3.3 | vddshv4 | Yes | Dual Voltage LVCMOS | PU/PD | |
| cam_shutter | 3 | O | |||||||||||
| spi4_cs0 | 4 | IO | 1 | ||||||||||
| mmc_cmd | 5 | IO | 1 | ||||||||||
| gpio3_20 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| A20 | rgmii0_rxd0 | rgmii0_rxd0 | 0 | I | PD | PD | 15 | 1.8/3.3 | vddshv4 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| mmc_dat3 | 5 | IO | 1 | ||||||||||
| gpio3_30 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| C20 | rgmii0_rxd1 | rgmii0_rxd1 | 0 | I | PD | PD | 15 | 1.8/3.3 | vddshv4 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| mmc_dat2 | 5 | IO | 1 | ||||||||||
| gpio3_29 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| B20 | rgmii0_rxd2 | rgmii0_rxd2 | 0 | I | PD | PD | 15 | 1.8/3.3 | vddshv4 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| mmc_dat1 | 5 | IO | 1 | ||||||||||
| gpio3_28 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| A19 | rgmii0_rxd3 | rgmii0_rxd3 | 0 | I | PD | PD | 15 | 1.8/3.3 | vddshv4 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| mmc_dat0 | 5 | IO | 1 | ||||||||||
| gpio3_27 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| F17 | rgmii0_txd0 | rgmii0_txd0 | 0 | O | PD | PD | 15 | 1.8/3.3 | vddshv4 | Yes | Dual Voltage LVCMOS | PU/PD | |
| mmc_dat3 | 5 | IO | 1 | ||||||||||
| gpio3_24 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| E17 | rgmii0_txd1 | rgmii0_txd1 | 0 | O | PD | PD | 15 | 1.8/3.3 | vddshv4 | Yes | Dual Voltage LVCMOS | PU/PD | |
| mmc_dat2 | 5 | IO | 1 | ||||||||||
| gpio3_23 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| D16 | rgmii0_txd2 | rgmii0_txd2 | 0 | O | PD | PD | 15 | 1.8/3.3 | vddshv4 | Yes | Dual Voltage LVCMOS | PU/PD | |
| eCAP1_in_PWM1_out | 3 | IO | 0 | ||||||||||
| mmc_dat1 | 5 | IO | 1 | ||||||||||
| gpio3_22 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| E16 | rgmii0_txd3 | rgmii0_txd3 | 0 | O | PD | PD | 15 | 1.8/3.3 | vddshv4 | Yes | Dual Voltage LVCMOS | PU/PD | |
| mmc_dat0 | 5 | IO | 1 | ||||||||||
| gpio3_21 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| F4 | rstoutn | rstoutn | 0 | O | PD | drive 1 (OFF) | 0 | 1.8/3.3 | vddshv1 | Yes | Dual Voltage LVCMOS | PU/PD | |
| J6 | rtck | rtck | 0 | O | PU | drive clk (OFF) | 0 | 1.8/3.3 | vddshv1 | Yes | Dual Voltage LVCMOS | PU/PD | |
| gpio4_27 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| M2 | spi1_sclk | spi1_sclk | 0 | IO | PD | PD | 15 | 1.8/3.3 | vddshv1 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| uart3_rxd | 1 | I | 1 | ||||||||||
| gpio4_0 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| L1 | spi2_sclk | spi2_sclk | 0 | IO | PD | PD | 15 | 1.8/3.3 | vddshv1 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| uart3_rxd | 1 | I | 1 | ||||||||||
| ehrpwm1A | 2 | O | |||||||||||
| timer3 | 3 | IO | |||||||||||
| gpio4_5 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| R6 | spi1_cs0 | spi1_cs0 | 0 | IO | PU | PU | 15 | 1.8/3.3 | vddshv1 | Yes | Dual Voltage LVCMOS | PU/PD | 1 |
| uart3_txd | 1 | O | |||||||||||
| gpio4_3 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| R5 | spi1_cs1 | spi1_cs1 | 0 | IO | PU | PU | 15 | 1.8/3.3 | vddshv1 | Yes | Dual Voltage LVCMOS | PU/PD | 1 |
| spi3_cs1 | 1 | IO | 1 | ||||||||||
| timer6 | 4 | IO | |||||||||||
| ehrpwm1_tripzone_input | 7 | IO | 0 | ||||||||||
| gpio4_4 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| T5 | spi1_d0 | spi1_d0 | 0 | IO | OFF | OFF | 15 | 1.8/3.3 | vddshv1 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| uart3_rtsn | 1 | O | |||||||||||
| gpio4_2 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| U6 | spi1_d1 | spi1_d1 | 0 | IO | OFF | OFF | 15 | 1.8/3.3 | vddshv1 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| uart3_ctsn | 1 | I | 1 | ||||||||||
| gpio4_1 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| L2 | spi2_cs0 | spi2_cs0 | 0 | IO | PU | PU | 15 | 1.8/3.3 | vddshv1 | Yes | Dual Voltage LVCMOS | PU/PD | 1 |
| uart3_txd | 1 | O | |||||||||||
| ehrpwm1B | 2 | O | |||||||||||
| timer4 | 3 | IO | |||||||||||
| gpio4_8 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| R7 | spi2_d0 | spi2_d0 | 0 | IO | OFF | OFF | 15 | 1.8/3.3 | vddshv1 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| uart3_rtsn | 1 | O | |||||||||||
| timer1 | 3 | IO | |||||||||||
| gpio4_7 | 14 | IO | |||||||||||
| sysboot7 | 15 | I | |||||||||||
| N4 | spi2_d1 | spi2_d1 | 0 | IO | OFF | OFF | 15 | 1.8/3.3 | vddshv1 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| uart3_ctsn | 1 | I | 1 | ||||||||||
| timer5 | 3 | IO | |||||||||||
| eCAP1_in_PWM1_out | 7 | IO | 0 | ||||||||||
| gpio4_6 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| J2 | tclk | tclk | 0 | I | PU | PU | 0 | 1.8/3.3 | vddshv1 | Yes | IQ1833 | PU/PD | |
| J1 | tdi | tdi | 0 | I | PU | PU | 0 | 1.8/3.3 | vddshv1 | Yes | Dual Voltage LVCMOS | PU/PD | |
| gpio4_25 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| J4 | tdo | tdo | 0 | O | PU | PU | 0 | 1.8/3.3 | vddshv1 | Yes | Dual Voltage LVCMOS | PU/PD | |
| gpio4_26 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| J3 | tms | tms | 0 | IO | OFF | OFF | 0 | 1.8/3.3 | vddshv1 | Yes | Dual Voltage LVCMOS | PU/PD | |
| J5 | trstn | trstn | 0 | I | PD | PD | 0 | 1.8/3.3 | vddshv1 | Yes | Dual Voltage LVCMOS | PU/PD | |
| F14 | uart1_ctsn | uart1_ctsn | 0 | I | PU | PU | 15 | 1.8/3.3 | vddshv3 | Yes | Dual Voltage LVCMOS | PU/PD | 1 |
| xref_clk1 | 1 | I | |||||||||||
| uart3_rxd | 2 | I | 1 | ||||||||||
| gpmc_a16 | 3 | O | |||||||||||
| spi4_sclk | 4 | IO | 0 | ||||||||||
| spi1_cs2 | 5 | IO | 1 | ||||||||||
| timer3 | 6 | IO | |||||||||||
| ehrpwm1_synci | 7 | I | 0 | ||||||||||
| clkout0 | 8 | O | |||||||||||
| vin2a_hsync0 | 9 | I | |||||||||||
| gpmc_a12 | 10 | O | |||||||||||
| gpmc_clk | 11 | IO | 0 | ||||||||||
| dcan1_tx | 12 | IO | |||||||||||
| gpio4_15 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| C14 | uart1_rtsn | uart1_rtsn | 0 | O | PU | PU | 15 | 1.8/3.3 | vddshv3 | Yes | Dual Voltage LVCMOS | PU/PD | |
| uart3_txd | 2 | O | |||||||||||
| gpmc_a17 | 3 | O | |||||||||||
| spi4_cs0 | 4 | IO | 1 | ||||||||||
| spi1_cs3 | 5 | IO | 1 | ||||||||||
| timer4 | 6 | IO | |||||||||||
| ehrpwm1_synco | 7 | O | |||||||||||
| qspi1_rtclk | 8 | I | 0 | ||||||||||
| vin2a_vsync0 | 9 | I | |||||||||||
| gpmc_a13 | 10 | O | |||||||||||
| dcan1_rx | 12 | IO | |||||||||||
| gpio4_16 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| F13 | uart1_rxd | uart1_rxd | 0 | I | PU | PU | 15 | 1.8/3.3 | vddshv3 | Yes | Dual Voltage LVCMOS | PU/PD | 1 |
| spi4_d1 | 4 | IO | 0 | ||||||||||
| qspi1_rtclk | 5 | I | 0 | ||||||||||
| gpmc_a12 | 10 | O | |||||||||||
| mcan_tx | 12 | IO | 1 | ||||||||||
| gpio4_13 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| E14 | uart1_txd | uart1_txd | 0 | O | PU | PU | 15 | 1.8/3.3 | vddshv3 | Yes | Dual Voltage LVCMOS | PU/PD | |
| spi4_d0 | 4 | IO | 0 | ||||||||||
| gpmc_a13 | 10 | O | |||||||||||
| mcan_rx | 12 | IO | 1 | ||||||||||
| gpio4_14 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| F15 | uart2_ctsn | uart2_ctsn | 0 | I | OFF | OFF | 15 | 1.8/3.3 | vddshv3 | Yes | Dual Voltage LVCMOS | PU/PD | 1 |
| xref_clk1 | 2 | I | |||||||||||
| gpmc_a18 | 3 | O | |||||||||||
| spi3_sclk | 4 | IO | 0 | ||||||||||
| qspi1_cs1 | 5 | IO | 1 | ||||||||||
| timer7 | 6 | IO | |||||||||||
| vin2a_hsync0 | 9 | I | |||||||||||
| gpmc_clk | 10 | IO | 0 | ||||||||||
| mcan_tx | 12 | IO | 1 | ||||||||||
| gpio4_19 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| F16 | uart2_rtsn | uart2_rtsn | 0 | O | PU | PU | 15 | 1.8/3.3 | vddshv3 | Yes | Dual Voltage LVCMOS | PU/PD | |
| eCAP1_in_PWM1_out | 1 | IO | 0 | ||||||||||
| gpmc_a19 | 3 | O | |||||||||||
| spi3_cs0 | 4 | IO | 1 | ||||||||||
| timer8 | 6 | IO | |||||||||||
| vin2a_vsync0 | 9 | I | |||||||||||
| mcan_rx | 12 | IO | 1 | ||||||||||
| gpio4_20 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| D14 | uart2_rxd | uart2_rxd | 0 | I | PU | PU | 15 | 1.8/3.3 | vddshv3 | Yes | Dual Voltage LVCMOS | PU/PD | 1 |
| spi3_d1 | 4 | IO | 0 | ||||||||||
| timer1 | 6 | IO | |||||||||||
| ehrpwm1A | 7 | O | |||||||||||
| gpmc_clk | 10 | IO | 0 | ||||||||||
| gpmc_a12 | 11 | O | |||||||||||
| dcan1_tx | 12 | IO | |||||||||||
| gpio4_17 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| D15 | uart2_txd | uart2_txd | 0 | O | PU | PU | 15 | 1.8/3.3 | vddshv3 | Yes | Dual Voltage LVCMOS | PU/PD | |
| spi3_d0 | 4 | IO | 0 | ||||||||||
| timer2 | 6 | IO | |||||||||||
| ehrpwm1B | 7 | O | |||||||||||
| gpmc_a13 | 11 | O | |||||||||||
| dcan1_rx | 12 | IO | |||||||||||
| gpio4_18 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| H12, H13, H7, J10, J11, J15, K12, L12, L15, N12, N16, P10, P14 | vdd | vdd | PWR | ||||||||||
| P22 | vdda_adc | vdda_adc | PWR | ||||||||||
| A14 | vdda_csi | vdda_csi | PWR | ||||||||||
| U19 | vdda_dac | vdda_dac | PWR | ||||||||||
| N8 | vdda_ddr_dsp | vdda_ddr_dsp | PWR | ||||||||||
| M8 | vdda_gmac_core | vdda_gmac_core | PWR | ||||||||||
| E21 | vdda_osc | vdda_osc | PWR | ||||||||||
| H14 | vdda_per | vdda_per | PWR | ||||||||||
| G12, J7, L16, P13, T11 | vdds18v | vdds18v | PWR | ||||||||||
| P7, T9 | vdds18v_ddr1 | vdds18v_ddr1 | PWR | ||||||||||
| G7 | vdds18v_ddr2 | vdds18v_ddr2 | PWR | ||||||||||
| T16, V21 | vdds18v_ddr3 | vdds18v_ddr3 | PWR | ||||||||||
| K2, K7, L7, M7 | vddshv1 | vddshv1 | PWR | ||||||||||
| B8, G11, G8, G9 | vddshv2 | vddshv2 | PWR | ||||||||||
| G14 | vddshv3 | vddshv3 | PWR | ||||||||||
| A18, E20 | vddshv4 | vddshv4 | PWR | ||||||||||
| H17, J16, J21 | vddshv5 | vddshv5 | PWR | ||||||||||
| AA16, T10, T12, T13 | vddshv6 | vddshv6 | PWR | ||||||||||
| AA1, AB6, R1, T7, T8 | vdds_ddr1 | vdds_ddr1 | PWR | ||||||||||
| C2, E2, G6 | vdds_ddr2 | vdds_ddr2 | PWR | ||||||||||
| AA22, AB19, T15 | vdds_ddr3 | vdds_ddr3 | PWR | ||||||||||
| K8, L8, M9, P11, P12, P8, P9 | vdd_dspeve | vdd_dspeve | PWR | ||||||||||
| F22 | vin1a_clk0 | vin1a_clk0 | 0 | I | PD | PD | 15 | 1.8/3.3 | vddshv5 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| cpi_pclk | 1 | I | 0 | ||||||||||
| clkout0 | 4 | O | |||||||||||
| gpio1_30 | 14 | IO | |||||||||||
| Driver off
mcasp3_aclkx |
15 | I | |||||||||||
| G18 | vin1a_d0 | vin1a_d0 | 0 | I | PD | PD | 15 | 1.8/3.3 | vddshv5 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| cpi_data2 | 1 | I | 0 | ||||||||||
| gpio2_3 | 14 | IO | |||||||||||
| Driver off
mcasp3_axr1 |
15 | I | |||||||||||
| G21 | vin1a_d1 | vin1a_d1 | 0 | I | PD | PD | 15 | 1.8/3.3 | vddshv5 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| cpi_data3 | 1 | I | 0 | ||||||||||
| gpio2_4 | 14 | IO | |||||||||||
| Driver off
mcasp3_axr2 |
15 | I | |||||||||||
| G22 | vin1a_d2 | vin1a_d2 | 0 | I | PD | PD | 15 | 1.8/3.3 | vddshv5 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| cpi_data4 | 1 | I | 0 | ||||||||||
| gpio2_5 | 14 | IO | |||||||||||
| Driver off
mcasp3_axr3 |
15 | I | |||||||||||
| H18 | vin1a_d3 | vin1a_d3 | 0 | I | PD | PD | 15 | 1.8/3.3 | vddshv5 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| cpi_data5 | 1 | I | 0 | ||||||||||
| gpio2_6 | 14 | IO | |||||||||||
| Driver off
mcasp3_axr4 |
15 | I | |||||||||||
| H20 | vin1a_d4 | vin1a_d4 | 0 | I | PD | PD | 15 | 1.8/3.3 | vddshv5 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| cpi_data6 | 1 | I | 0 | ||||||||||
| gpio2_7 | 14 | IO | |||||||||||
| Driver off
mcasp3_axr5 |
15 | I | |||||||||||
| H19 | vin1a_d5 | vin1a_d5 | 0 | I | PD | PD | 15 | 1.8/3.3 | vddshv5 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| cpi_data7 | 1 | I | 0 | ||||||||||
| gpio2_8 | 14 | IO | |||||||||||
| xref_clk2
mcasp3_ahclkx |
15 | I | |||||||||||
| H22 | vin1a_d6 | vin1a_d6 | 0 | I | PD | PD | 15 | 1.8/3.3 | vddshv5 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| cpi_data8 | 1 | I | 0 | ||||||||||
| gpio2_9 | 14 | IO | |||||||||||
| Driver off
mcasp3_fsx |
15 | I | |||||||||||
| H21 | vin1a_d7 | vin1a_d7 | 0 | I | PD | PD | 15 | 1.8/3.3 | vddshv5 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| cpi_data9 | 1 | I | 0 | ||||||||||
| gpio2_10 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| J17 | vin1a_d8 | vin1a_d8 | 0 | I | PD | PD | 15 | 1.8/3.3 | vddshv5 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| cpi_data10 | 1 | I | 0 | ||||||||||
| vin1b_d0 | 2 | I | 0 | ||||||||||
| gpmc_a8 | 3 | O | |||||||||||
| sys_nirq2 | 7 | I | |||||||||||
| gpio2_11 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| K22 | vin1a_d9 | vin1a_d9 | 0 | I | PD | PD | 15 | 1.8/3.3 | vddshv5 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| cpi_data11 | 1 | I | 0 | ||||||||||
| vin1b_d1 | 2 | I | 0 | ||||||||||
| gpmc_a9 | 3 | O | |||||||||||
| sys_nirq1 | 7 | I | |||||||||||
| gpio2_12 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| K21 | vin1a_d10 | vin1a_d10 | 0 | I | PD | PD | 15 | 1.8/3.3 | vddshv5 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| cpi_data12 | 1 | I | 0 | ||||||||||
| vin1b_d2 | 2 | I | 0 | ||||||||||
| gpmc_a10 | 3 | O | |||||||||||
| sys_nirq2 | 7 | I | |||||||||||
| gpio2_13 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| K18 | vin1a_d11 | vin1a_d11 | 0 | I | PD | PD | 15 | 1.8/3.3 | vddshv5 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| cpi_data13 | 1 | I | 0 | ||||||||||
| vin1b_d3 | 2 | I | 0 | ||||||||||
| gpmc_a11 | 3 | O | |||||||||||
| sys_nirq1 | 7 | I | |||||||||||
| gpio2_14 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| K17 | vin1a_d12 | vin1a_d12 | 0 | I | PD | PD | 15 | 1.8/3.3 | vddshv5 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| cpi_data14 | 1 | I | 0 | ||||||||||
| vin1b_d4 | 2 | I | 0 | ||||||||||
| gpmc_a12 | 3 | O | |||||||||||
| dma_evt1 | 6 | I | |||||||||||
| gpio2_15 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| K19 | vin1a_d13 | vin1a_d13 | 0 | I | PD | PD | 15 | 1.8/3.3 | vddshv5 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| cpi_wen | 1 | I | 0 | ||||||||||
| vin1b_d5 | 2 | I | 0 | ||||||||||
| gpmc_a13 | 3 | O | |||||||||||
| dma_evt2 | 6 | I | |||||||||||
| gpio2_16 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| K20 | vin1a_d14 | vin1a_d14 | 0 | I | PD | PD | 15 | 1.8/3.3 | vddshv5 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| cpi_fid | 1 | IO | 0 | ||||||||||
| vin1b_d6 | 2 | I | 0 | ||||||||||
| gpmc_a14 | 3 | O | |||||||||||
| gpio2_17 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| L21 | vin1a_d15 | vin1a_d15 | 0 | I | PD | PD | 15 | 1.8/3.3 | vddshv5 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| cpi_data15 | 1 | I | 0 | ||||||||||
| vin1b_d7 | 2 | I | 0 | ||||||||||
| gpmc_a15 | 3 | O | |||||||||||
| gpio2_18 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| F21 | vin1a_de0 | vin1a_de0 | 0 | I | PD | PD | 15 | 1.8/3.3 | vddshv5 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| cpi_hsync | 1 | IO | 0 | ||||||||||
| vin1b_clk1 | 2 | I | 0 | ||||||||||
| clkout1 | 4 | O | |||||||||||
| gpio1_31 | 14 | IO | |||||||||||
| Driver off
atl_clk1 |
15 | I | |||||||||||
| F20 | vin1a_fld0 | vin1a_fld0 | 0 | I | PD | PD | 15 | 1.8/3.3 | vddshv5 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| cpi_vsync | 1 | IO | 0 | ||||||||||
| vin2b_clk1 | 2 | I | 0 | ||||||||||
| clkout2 | 4 | O | |||||||||||
| gpio2_0 | 14 | IO | |||||||||||
| Driver off
mcasp3_aclkr |
15 | I | |||||||||||
| F19 | vin1a_hsync0 | vin1a_hsync0 | 0 | I | PD | PD | 15 | 1.8/3.3 | vddshv5 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| cpi_data0 | 1 | I | 0 | ||||||||||
| vin1a_de0 | 2 | I | 0 | ||||||||||
| gpio2_1 | 14 | IO | |||||||||||
| Driver off
mcasp3_fsr |
15 | I | |||||||||||
| G19 | vin1a_vsync0 | vin1a_vsync0 | 0 | I | PD | PD | 15 | 1.8/3.3 | vddshv5 | Yes | Dual Voltage LVCMOS | PU/PD | 0 |
| cpi_data1 | 1 | I | 0 | ||||||||||
| gpio2_2 | 14 | IO | |||||||||||
| Driver off
mcasp3_axr0 |
15 | I | |||||||||||
| L22 | vin2a_clk0 | vin2a_clk0 | 0 | I | PD | PD | 15 | 1.8/3.3 | vddshv5 | Yes | Dual Voltage LVCMOS | PU/PD | |
| gpio2_19 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| M17 | vin2a_de0 | vin2a_de0 | 0 | I | PD | PD | 15 | 1.8/3.3 | vddshv5 | Yes | Dual Voltage LVCMOS | PU/PD | |
| cam_strobe | 1 | O | |||||||||||
| vin2b_hsync1 | 2 | I | 0 | ||||||||||
| vin2b_de1 | 5 | I | 0 | ||||||||||
| gpio4_21 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| M18 | vin2a_fld0 | vin2a_fld0 | 0 | I | PD | PD | 15 | 1.8/3.3 | vddshv5 | Yes | Dual Voltage LVCMOS | PU/PD | |
| cam_shutter | 1 | O | |||||||||||
| vin2b_vsync1 | 2 | I | 0 | ||||||||||
| gpio4_22 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| AB17 | vout1_clk | vout1_clk | 0 | O | PD | PD | 15 | 1.8/3.3 | vddshv6 | Yes | Dual Voltage LVCMOS | PU/PD | |
| vin1a_d12 | 2 | I | 0 | ||||||||||
| clkout0 | 4 | O | |||||||||||
| vin2a_clk0 | 9 | I | |||||||||||
| gpio2_20 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| U17 | vout1_de | vout1_de | 0 | O | PD | PD | 15 | 1.8/3.3 | vddshv6 | Yes | Dual Voltage LVCMOS | PU/PD | |
| mcasp1_aclkx | 1 | IO | 0 | ||||||||||
| vin1a_d13 | 2 | I | 0 | ||||||||||
| clkout1 | 4 | O | |||||||||||
| gpio2_21 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| W17 | vout1_fld | vout1_fld | 0 | O | PD | PD | 15 | 1.8/3.3 | vddshv6 | Yes | Dual Voltage LVCMOS | PU/PD | |
| mcasp1_fsx | 1 | IO | 0 | ||||||||||
| vin1a_d14 | 2 | I | 0 | ||||||||||
| clkout2 | 4 | O | |||||||||||
| gpio2_22 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| AA17 | vout1_hsync | vout1_hsync | 0 | O | PD | PD | 15 | 1.8/3.3 | vddshv6 | Yes | Dual Voltage LVCMOS | PU/PD | |
| mcasp1_aclkr | 1 | IO | 0 | ||||||||||
| vin1a_d15 | 2 | I | 0 | ||||||||||
| vin2a_de0 | 9 | I | |||||||||||
| gpio2_23 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| U16 | vout1_vsync | vout1_vsync | 0 | O | PD | PD | 15 | 1.8/3.3 | vddshv6 | Yes | Dual Voltage LVCMOS | PU/PD | |
| mcasp1_fsr | 1 | IO | 0 | ||||||||||
| vin2a_fld0 | 9 | I | |||||||||||
| gpio2_24 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| W16 | vout1_d0 | vout1_d0 | 0 | O | PD | PD | 15 | 1.8/3.3 | vddshv6 | Yes | Dual Voltage LVCMOS | PU/PD | |
| mcasp1_axr0 | 1 | IO | 0 | ||||||||||
| mmc_clk | 5 | IO | 1 | ||||||||||
| gpio2_25 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| V16 | vout1_d1 | vout1_d1 | 0 | O | PD | PD | 15 | 1.8/3.3 | vddshv6 | Yes | Dual Voltage LVCMOS | PU/PD | |
| mcasp1_axr1 | 1 | IO | 0 | ||||||||||
| mmc_cmd | 5 | IO | 1 | ||||||||||
| gpio2_26 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| U15 | vout1_d2 | vout1_d2 | 0 | O | PD | PD | 15 | 1.8/3.3 | vddshv6 | Yes | Dual Voltage LVCMOS | PU/PD | |
| mcasp1_axr2 | 1 | IO | 0 | ||||||||||
| mcasp1_axr8 | 4 | IO | 0 | ||||||||||
| mmc_dat0 | 5 | IO | 1 | ||||||||||
| gpio2_27 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| V15 | vout1_d3 | vout1_d3 | 0 | O | PD | PD | 15 | 1.8/3.3 | vddshv6 | Yes | Dual Voltage LVCMOS | PU/PD | |
| mcasp1_axr3 | 1 | IO | 0 | ||||||||||
| mcasp1_axr9 | 4 | IO | 0 | ||||||||||
| mmc_dat1 | 5 | IO | 1 | ||||||||||
| gpio2_28 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| Y15 | vout1_d4 | vout1_d4 | 0 | O | PD | PD | 15 | 1.8/3.3 | vddshv6 | Yes | Dual Voltage LVCMOS | PU/PD | |
| mcasp1_axr4 | 1 | IO | 0 | ||||||||||
| mcasp1_axr10 | 4 | IO | 0 | ||||||||||
| mmc_dat2 | 5 | IO | 1 | ||||||||||
| gpio2_29 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| W15 | vout1_d5 | vout1_d5 | 0 | O | PD | PD | 15 | 1.8/3.3 | vddshv6 | Yes | Dual Voltage LVCMOS | PU/PD | |
| mcasp1_axr5 | 1 | IO | 0 | ||||||||||
| mcasp1_axr11 | 4 | IO | 0 | ||||||||||
| mmc_dat3 | 5 | IO | 1 | ||||||||||
| vin2a_clk0 | 9 | I | |||||||||||
| gpio2_30 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| AA15 | vout1_d6 | vout1_d6 | 0 | O | PD | PD | 15 | 1.8/3.3 | vddshv6 | Yes | Dual Voltage LVCMOS | PU/PD | |
| mcasp1_axr6 | 1 | IO | 0 | ||||||||||
| mcasp1_axr12 | 4 | IO | 0 | ||||||||||
| emu2 | 6 | O | |||||||||||
| vin2a_de0 | 9 | I | |||||||||||
| gpio2_31 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| AB15 | vout1_d7 | vout1_d7 | 0 | O | PD | PD | 15 | 1.8/3.3 | vddshv6 | Yes | Dual Voltage LVCMOS | PU/PD | |
| mcasp1_axr7 | 1 | IO | 0 | ||||||||||
| eCAP1_in_PWM1_out | 3 | IO | 0 | ||||||||||
| mcasp1_axr13 | 4 | IO | 0 | ||||||||||
| emu3 | 6 | O | |||||||||||
| vin2a_fld0 | 9 | I | |||||||||||
| gpio3_0 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| AA14 | vout1_d8 | vout1_d8 | 0 | O | PD | PD | 15 | 1.8/3.3 | vddshv6 | Yes | Dual Voltage LVCMOS | PU/PD | |
| mcasp1_axr8 | 1 | IO | 0 | ||||||||||
| vin2a_d0 | 2 | I | 0 | ||||||||||
| gpmc_a20 | 3 | O | |||||||||||
| emu4 | 6 | O | |||||||||||
| gpio3_1 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| AB14 | vout1_d9 | vout1_d9 | 0 | O | PD | PD | 15 | 1.8/3.3 | vddshv6 | Yes | Dual Voltage LVCMOS | PU/PD | |
| mcasp1_axr9 | 1 | IO | 0 | ||||||||||
| vin2a_d1 | 2 | I | 0 | ||||||||||
| gpmc_a21 | 3 | O | |||||||||||
| emu5 | 6 | O | |||||||||||
| gpio3_2 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| U13 | vout1_d10 | vout1_d10 | 0 | O | PD | PD | 15 | 1.8/3.3 | vddshv6 | Yes | Dual Voltage LVCMOS | PU/PD | |
| mcasp1_axr10 | 1 | IO | 0 | ||||||||||
| vin2a_d2 | 2 | I | 0 | ||||||||||
| gpmc_a22 | 3 | O | |||||||||||
| emu6 | 6 | O | |||||||||||
| gpio3_3 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| V13 | vout1_d11 | vout1_d11 | 0 | O | PD | PD | 15 | 1.8/3.3 | vddshv6 | Yes | Dual Voltage LVCMOS | PU/PD | |
| mcasp1_axr11 | 1 | IO | 0 | ||||||||||
| vin2a_d3 | 2 | I | 0 | ||||||||||
| gpmc_a23 | 3 | O | |||||||||||
| emu7 | 6 | O | |||||||||||
| gpio3_4 | 14 | IO | |||||||||||
| Driver off | 15 | I | |||||||||||
| Y13 | vout1_d12 | vout1_d12 | 0 | O | PD | PD | 15 | 1.8/3.3 | vddshv6 | Yes | Dual Voltage LVCMOS | PU/PD | |
| mcasp1_axr12 | 1 | IO | 0 | ||||||||||
| vin2a_d4 | 2 | I | 0 | ||||||||||
| gpmc_a24 | 3 | O | |||||||||||
| emu8 | 6 | O | |||||||||||
| gpio3_5 | 14 | IO | |||||||||||
| Driver off
mcasp2_ahclkx |
15 | I | |||||||||||
| W13 | vout1_d13 | vout1_d13 | 0 | O | PD | PD | 15 | 1.8/3.3 | vddshv6 | Yes | Dual Voltage LVCMOS | PU/PD | |
| mcasp1_axr13 | 1 | IO | 0 | ||||||||||
| vin2a_d5 | 2 | I | 0 | ||||||||||
| gpmc_a25 | 3 | O | |||||||||||
| emu9 | 6 | O | |||||||||||
| gpio3_6 | 14 | IO | |||||||||||
| Driver off
mcasp2_aclkr |
15 | I | |||||||||||
| U11 | vout1_d14 | vout1_d14 | 0 | O | PD | PD | 15 | 1.8/3.3 | vddshv6 | Yes | Dual Voltage LVCMOS | PU/PD | |
| mcasp1_axr14 | 1 | IO | 0 | ||||||||||
| vin2a_d6 | 2 | I | 0 | ||||||||||
| gpmc_a26 | 3 | O | |||||||||||
| emu10 | 6 | O | |||||||||||
| gpio3_7 | 14 | IO | |||||||||||
| Driver off
mcasp2_aclkx |
15 | I | |||||||||||
| V11 | vout1_d15 | vout1_d15 | 0 | O | PD | PD | 15 | 1.8/3.3 | vddshv6 | Yes | Dual Voltage LVCMOS | PU/PD | |
| mcasp1_axr15 | 1 | IO | 0 | ||||||||||
| vin2a_d7 | 2 | I | 0 | ||||||||||
| gpmc_a27 | 3 | O | |||||||||||
| emu11 | 6 | O | |||||||||||
| gpio3_8 | 14 | IO | |||||||||||
| Driver off
mcasp2_fsx |
15 | I | |||||||||||
| U9 | vout1_d16 | vout1_d16 | 0 | O | PD | PD | 15 | 1.8/3.3 | vddshv6 | Yes | Dual Voltage LVCMOS | PU/PD | |
| mcasp1_ahclkx | 1 | O | |||||||||||
| vin2a_d8 | 2 | I | 0 | ||||||||||
| gpmc_a0 | 3 | O | |||||||||||
| mcasp1_axr8 | 4 | IO | 0 | ||||||||||
| vin2b_d0 | 5 | I | 0 | ||||||||||
| emu12 | 6 | O | |||||||||||
| gpio3_9 | 14 | IO | |||||||||||
| Driver off
atl_clk0 |
15 | I | |||||||||||
| W11 | vout1_d17 | vout1_d17 | 0 | O | PD | PD | 15 | 1.8/3.3 | vddshv6 | Yes | Dual Voltage LVCMOS | PU/PD | |
| vin2a_d9 | 2 | I | 0 | ||||||||||
| gpmc_a1 | 3 | O | |||||||||||
| mcasp1_axr9 | 4 | IO | 0 | ||||||||||
| vin2b_d1 | 5 | I | 0 | ||||||||||
| emu13 | 6 | O | |||||||||||
| gpio3_10 | 14 | IO | |||||||||||
| Driver off
mcasp2_fsr |
15 | I | |||||||||||
| V9 | vout1_d18 | vout1_d18 | 0 | O | PD | PD | 15 | 1.8/3.3 | vddshv6 | Yes | Dual Voltage LVCMOS | PU/PD | |
| vin2a_d10 | 2 | I | 0 | ||||||||||
| gpmc_a2 | 3 | O | |||||||||||
| mcasp1_axr10 | 4 | IO | 0 | ||||||||||
| vin2b_d2 | 5 | I | 0 | ||||||||||
| emu14 | 6 | O | |||||||||||
| gpio3_11 | 14 | IO | |||||||||||
| Driver off
mcasp2_axr0 |
15 | I | |||||||||||
| W9 | vout1_d19 | vout1_d19 | 0 | O | PD | PD | 15 | 1.8/3.3 | vddshv6 | Yes | Dual Voltage LVCMOS | PU/PD | |
| vin2a_d11 | 2 | I | 0 | ||||||||||
| gpmc_a3 | 3 | O | |||||||||||
| mcasp1_axr11 | 4 | IO | 0 | ||||||||||
| vin2b_d3 | 5 | I | 0 | ||||||||||
| emu15 | 6 | O | |||||||||||
| gpio3_12 | 14 | IO | |||||||||||
| Driver off
mcasp2_axr1 |
15 | I | |||||||||||
| U8 | vout1_d20 | vout1_d20 | 0 | O | PD | PD | 15 | 1.8/3.3 | vddshv6 | Yes | Dual Voltage LVCMOS | PU/PD | |
| vin2a_d12 | 2 | I | 0 | ||||||||||
| gpmc_a4 | 3 | O | |||||||||||
| mcasp1_axr12 | 4 | IO | 0 | ||||||||||
| vin2b_d4 | 5 | I | 0 | ||||||||||
| emu16 | 6 | O | |||||||||||
| gpio3_13 | 14 | IO | |||||||||||
| Driver off
mcasp2_axr2 |
15 | I | |||||||||||
| W8 | vout1_d21 | vout1_d21 | 0 | O | PD | PD | 15 | 1.8/3.3 | vddshv6 | Yes | Dual Voltage LVCMOS | PU/PD | |
| vin2a_d13 | 2 | I | 0 | ||||||||||
| gpmc_a5 | 3 | O | |||||||||||
| mcasp1_axr13 | 4 | IO | 0 | ||||||||||
| vin2b_d5 | 5 | I | 0 | ||||||||||
| emu17 | 6 | O | |||||||||||
| gpio3_14 | 14 | IO | |||||||||||
| Driver off
mcasp2_axr3 |
15 | I | |||||||||||
| U7 | vout1_d22 | vout1_d22 | 0 | O | PD | PD | 15 | 1.8/3.3 | vddshv6 | Yes | Dual Voltage LVCMOS | PU/PD | |
| vin2a_d14 | 2 | I | 0 | ||||||||||
| gpmc_a6 | 3 | O | |||||||||||
| mcasp1_axr14 | 4 | IO | 0 | ||||||||||
| vin2b_d6 | 5 | I | 0 | ||||||||||
| emu18 | 6 | O | |||||||||||
| gpio3_15 | 14 | IO | |||||||||||
| Driver off
mcasp2_axr4 |
15 | I | |||||||||||
| V7 | vout1_d23 | vout1_d23 | 0 | O | PD | PD | 15 | 1.8/3.3 | vddshv6 | Yes | Dual Voltage LVCMOS | PU/PD | |
| vin2a_d15 | 2 | I | 0 | ||||||||||
| gpmc_a7 | 3 | O | |||||||||||
| mcasp1_axr15 | 4 | IO | 0 | ||||||||||
| vin2b_d7 | 5 | I | 0 | ||||||||||
| emu19 | 6 | O | |||||||||||
| gpio3_16 | 14 | IO | |||||||||||
| Driver off
mcasp2_axr5 |
15 | I | |||||||||||
| A1, A17, A22, A8, AB1, AB12, AB16, AB2, AB21, AB22, AB7, B22, E1, G10, G16, H10, H11, H15, H16, H8, H9, J22, K1, K10, K11, K13, K14, K15, K16, K9, M10, M11, M12, M13, M16, N10, N7, P1, P15, P16, R12, R16, R9, T14, V22 | vss | vss | GND | ||||||||||
| P21 | vssa_adc | vssa_adc | GND | ||||||||||
| B14 | vssa_csi | vssa_csi | GND | ||||||||||
| T19 | vssa_dac | vssa_dac | GND | ||||||||||
| D21 | vssa_osc0 | vssa_osc0 | GND | ||||||||||
| C22 | vssa_osc1 | vssa_osc1 | GND | ||||||||||
| E22 | xi_osc0 | xi_osc0 | 0 | I | 0 | 1.8 | vdda_osc | Yes | LVCMOS Analog | ||||
| B21 | xi_osc1 | xi_osc1 | 0 | I | 0 | 1.8 | vdda_osc | Yes | LVCMOS Analog | ||||
| D22 | xo_osc0 | xo_osc0 | 0 | O | 0 | 1.8 | vdda_osc | Yes | LVCMOS Analog | ||||
| C21 | xo_osc1 | xo_osc1 | 0 | O | 0 | 1.8 | vdda_osc | Yes | LVCMOS Analog | ||||
| M1 | xref_clk0 | xref_clk0 | 0 | I | PD | PD | 15 | 1.8/3.3 | vddshv1 | Yes | Dual Voltage LVCMOS | PU/PD | |
| clkout0 | 1 | O | |||||||||||
| spi3_cs0 | 4 | IO | 1 | ||||||||||
| spi2_cs1 | 5 | IO | 1 | ||||||||||
| spi1_cs0 | 6 | IO | 1 | ||||||||||
| spi1_cs1 | 7 | IO | 1 | ||||||||||
| gpio3_31 | 14 | IO | |||||||||||
| Driver off | 15 | I |