ZHCSI52G August 2016 – March 2019 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
NOTE
For more information, see Power, Reset, and Clock Management section of the Device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| clkout0 | Device Clock output 1. Can be used externally for devices with non-critical timing requirements, or for debug, or as a reference clock on GPMC as described in Table 5-32 ,GPMC/NOR Flash Interface Switching Characteristics - Synchronous Mode - 1 Load and Table 5-34, GPMC/NOR Flash Interface Switching Characteristics - Synchronous Mode - 5 Loads. | O | AB17,C12,F14,F22,M1 |
| clkout1 | Device Clock output 2. Can be used as a system clock for other devices. | O | F12,F21,U17 |
| clkout2 | Device Clock output 3. Can be used as a system clock for other devices. | O | A10,F20,W17 |
| rstoutn | Reset out (Active low). This pin asserts low in response to any global reset condition on the device. | O | F4 |
| resetn | Device Reset Input | I | G4 |
| porz | Power on Reset (active low). This pin must be asserted low until all device supplies are valid (see reset sequence/requirements). | I | G3 |
| xref_clk0 | External Reference Clock 0. For Audio and other Peripherals. | I | M1 |
| xref_clk1 | External Reference Clock 1. For Audio and other Peripherals. | I | F14,F15 |
| xref_clk2 | External Reference Clock 2. For Audio and other Peripherals. | I | H19 |
| xi_osc0 | System Oscillator OSC0 Crystal input / LVCMOS clock input. Functions as the input connection to a crystal when the internal oscillator OSC0 is used. Functions as an LVCMOS-compatible input clock when an external oscillator is used. | I | E22 |
| xi_osc1 | Auxiliary Oscillator OSC1 Crystal input / LVCMOS clock input. Functions as the input connection to a crystal when the internal oscillator OSC1 is used. Functions as an LVCMOS-compatible input clock when an external oscillator is used | I | B21 |
| xo_osc0 | System Oscillator OSC0 Crystal output | O | D22 |
| xo_osc1 | Auxiliary Oscillator OSC1 Crystal output | O | C21 |