ZHCSI52G August 2016 – March 2019 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
NOTE
ISS is not available on this device, and must be left unconnected.
NOTE
For more information, see the Imaging Subsystem of the Device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| csi2_0_dx0 | Serial Differential data/clock positive input - lane 0 (position 1) | I | A11 |
| csi2_0_dy0 | Serial Differential data/clock negative input - lane 0 (position 1) | I | B11 |
| csi2_0_dx1 | Serial Differential data/clock positive input - lane 1 (position 2) | I | A12 |
| csi2_0_dy1 | Serial Differential data/clock negative input - lane 1 (position 2) | I | B12 |
| csi2_0_dx2 | Serial Differential data/clock positive input - lane 2 (position 3) | I | A13 |
| csi2_0_dy2 | Serial Differential data/clock negative input - lane 2 (position 3) | I | B13 |
| csi2_0_dx3 | Serial Differential data/clock positive input - lane 3 (position 4) | I | A15 |
| csi2_0_dy3 | Serial Differential data/clock negative input - lane 3 (position 4) | I | B15 |
| csi2_0_dx4 | Serial Differential data positive input only - lane 4 (position 5) (1) | I | A16 |
| csi2_0_dy4 | Serial Differential data negative input only - lane 4 (position 5) (1) | I | B16 |