ZHCSI52G August 2016 – March 2019 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
NOTE
For more information, see the Serial Communication Interface / Multichannel Audio Serial Port (McASP) section of the Device TRM.
CAUTION
The IO timings provided in Section 5.9, Timing Requirements and Switching Characteristics are only valid if signals within a single IOSET are used. The IOSETs are defined in Table 5-56.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| Multichannel Audio Serial Port 1 | |||
| mcasp1_axr0 | McASP1 Transmit/Receive Data | IO | W16 |
| mcasp1_axr1 | McASP1 Transmit/Receive Data | IO | V16 |
| mcasp1_axr2 | McASP1 Transmit/Receive Data | IO | U15 |
| mcasp1_axr3 | McASP1 Transmit/Receive Data | IO | V15 |
| mcasp1_axr4 | McASP1 Transmit/Receive Data | IO | Y15 |
| mcasp1_axr5 | McASP1 Transmit/Receive Data | IO | W15 |
| mcasp1_axr6 | McASP1 Transmit/Receive Data | IO | AA15 |
| mcasp1_axr7 | McASP1 Transmit/Receive Data | IO | AB15 |
| mcasp1_axr8 | McASP1 Transmit/Receive Data | IO | AA14,U15,U9 |
| mcasp1_axr9 | McASP1 Transmit/Receive Data | IO | AB14,V15,W11 |
| mcasp1_axr10 | McASP1 Transmit/Receive Data | IO | U13,V9,Y15 |
| mcasp1_axr11 | McASP1 Transmit/Receive Data | IO | V13,W15,W9 |
| mcasp1_axr12 | McASP1 Transmit/Receive Data | IO | AA15,U8,Y13 |
| mcasp1_axr13 | McASP1 Transmit/Receive Data | IO | AB15,W13,W8 |
| mcasp1_axr14 | McASP1 Transmit/Receive Data | IO | U11,U7 |
| mcasp1_axr15 | McASP1 Transmit/Receive Data | IO | V11,V7 |
| mcasp1_fsx | McASP1 Transmit Frame Sync | IO | W17 |
| mcasp1_aclkr | McASP1 Receive Bit Clock | IO | AA17 |
| mcasp1_fsr | McASP1 Receive Frame Sync | IO | U16 |
| mcasp1_ahclkx | McASP1 Transmit High-Frequency Master Clock | O | U9 |
| mcasp1_aclkx | McASP1 Transmit Bit Clock | IO | U17 |
| Multichannel Audio Serial Port 2 | |||
| mcasp2_axr0 | McASP2 Transmit/Receive Data | IO | D6, V9 |
| mcasp2_axr1 | McASP2 Transmit/Receive Data | IO | C5, W9 |
| mcasp2_axr2 | McASP2 Transmit/Receive Data | IO | B5, U8 |
| mcasp2_axr3 | McASP2 Transmit/Receive Data | IO | D7, W8 |
| mcasp2_axr4 | McASP2 Transmit/Receive Data | IO | B4, U7 |
| mcasp2_axr5 | McASP2 Transmit/Receive Data | IO | A4, V7 |
| mcasp2_fsx | McASP2 Transmit Frame Sync | IO | E7, V11 |
| mcasp2_aclkr | McASP2 Receive Bit Clock | IO | B6, W13 |
| mcasp2_fsr | McASP2 Receive Frame Sync | IO | A5, W11 |
| mcasp2_ahclkx | McASP2 Transmit High-Frequency Master Clock | O | C6, Y13 |
| mcasp2_aclkx | McASP2 Transmit Bit Clock | IO | F7, U11 |
| Multichannel Audio Serial Port 3 | |||
| mcasp3_axr0 | McASP3 Transmit/Receive Data | IO | G19 |
| mcasp3_axr1 | McASP3 Transmit/Receive Data | IO | G18 |
| mcasp3_axr2 | McASP3 Transmit/Receive Data | IO | G21 |
| mcasp3_axr3 | McASP3 Transmit/Receive Data | IO | G22 |
| mcasp3_axr4 | McASP3 Transmit/Receive Data | IO | H18 |
| mcasp3_axr5 | McASP3 Transmit/Receive Data | IO | H20 |
| mcasp3_fsx | McASP3 Transmit Frame Sync | IO | H22 |
| mcasp3_ahclkx | McASP3 Transmit High-Frequency Master Clock | O | H19 |
| mcasp3_aclkx | McASP3 Transmit Bit Clock | IO | F22 |
| mcasp3_aclkr | McASP3 Receive Bit Clock | IO | F20 |
| mcasp3_fsr | McASP3 Receive Frame Sync | IO | F19 |