ZHCSI52G August 2016 – March 2019 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
NOTE
For more information see the Serial Communication Interface / Quad Serial Peripheral Interface section of the Device TRM.
CAUTION
The IO timings provided in Section 5.9, Timing Requirements and Switching Characteristics are only valid if signals within a single IOSET are used. The IOSETs are defined in Table 5-49.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| qspi1_sclk | QSPI1 Serial Clock | O | C8 |
| qspi1_rtclk | QSPI1 Return Clock Input.Must be connected from QSPI1_SCLK on PCB. Refer to PCB Guidelines for QSPI1 | I | B7,C14,D8,F13 |
| qspi1_d0 | QSPI1 Data[0]. This pin is output data for all commands/writes and for dual read and quad read modes it becomes input data pin during read phase. | IO | B9 |
| qspi1_d1 | QSPI1 Data[1]. Input read data in all modes. | IO | F10 |
| qspi1_d2 | QSPI1 Data[2]. This pin is used only in quad read mode as input data pin during read phase | IO | A9 |
| qspi1_d3 | QSPI1 Data[3]. This pin is used only in quad read mode as input data pin during read phase | IO | D10 |
| qspi1_cs0 | QSPI1 Chip Select[0]. This pin is used for QSPI1 boot modes. | IO | E10 |
| qspi1_cs1 | QSPI1 Chip Select[1] | IO | F15 |