ZHCSHX5A November 2017 – March 2018 DP83TC811R-Q1
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | |||||||
RW-0000 1010 0000 000 | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PCS LPS Enable | |||||||
RW--0 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
15:1 | Reserved | RW | 0000 1010 0000 000 | Reserved |
0 | PCS LPS Enable | RW | 0 | PCS LPS Enable:
1 = LPS enabled in PCS 0 = LPS disabled in PCS Device must have this bit enabled to transmit and receive LPS code-groups. |