ZHCSHX5A November 2017 – March 2018 DP83TC811R-Q1
PRODUCTION DATA.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| Location 2 | |||||||
| RO-0 | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Location 1 | |||||||
| RO-0 | |||||||
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
|---|---|---|---|---|
| 15:8 | Location 2 | RO | 0 | Location of the Second peak discovered by the TDR mechanism.
Distance in meters = 1.5 * (convert bit field to decimal - 4) |
| 7:0 | Location 1 | RO | 0 | Location of the First peak discovered by the TDR mechanism.
Distance in meters = 1.5 * (convert bit field to decimal - 4) |