ZHCSHX5A November 2017 – March 2018 DP83TC811R-Q1
PRODUCTION DATA.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| Reserved | LED Blink Rate Control | LED_2 Control | |||||
| RW-0 | RW-10 | RW-0110 | |||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| LED_1 Control | LED_0 Control | ||||||
| RW-0001 | RW-0000 | ||||||
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
|---|---|---|---|---|
| 15:14 | Reserved | RW | 0 | Reserved |
| 13:12 | LED Blink Rate Control | RW | 10 | Blink Rate Control:
00 = 20-Hz (50ms) 01 = 10-Hz (100ms) 10 = 5-Hz (200ms) 11 = 2-Hz (500ms) |
| 11:8 | LED_2 Control | RW | 0110 | LED_2 Control:
Selects the source for LED_2. Use same reference as defined by bits [3:0] in this register. |
| 7:4 | LED_1 Control | RW | 0001 | LED_1 Control:
Selects the source for LED_1. Use same reference as defined by bits [3:0] in this register. |
| 3:0 | LED_0 Control | RW | 0000 | LED_0 Control:
Selects the source for LED_0. 0000 = LINK OK 0001 = LINK OK + RX/TX Activity 0010 = LINK OK + TX Activity 0011 = LINK OK + RX Activity 0100 = LINK OK + 100BASE-T1 100BASE-T1 Master 0101 = LINK OK + 100BASE-T1 100BASE-T1 Slave 0110 = TX/RX Activity 0111 = Reserved 1000 = Reserved 1001 = Link Lost (remains on until register 0x1 is read) 1010 = Blink for PRBS error (remains ON for single error, remains until counter is cleared) 1011 = Reserved 1100 = Reserved 1101 = Reserved 1110 = Reserved 1111 = Reserved |