ZHCSHX5A November 2017 – March 2018 DP83TC811R-Q1
PRODUCTION DATA.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| Link Quality Interrupt | Energy Detect Interrupt | Link Status Changed Interrupt | WoL Interrupt | ESD Event Interrupt | 100BASE-T1 Master / 100BASE-T1 Slave Training Complete Interrupt | False Carrier Counter Half-Full Interrupt | Receive Error Counter Half-Full Interrupt |
| RO/LH-0 | RO/LH-0 | RO/LH-0 | RO/LH-0 | RO/LH-0 | RO/LH-0 | RO/LH-0 | RO/LH-0 |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Link Quality Interrupt Enable | Energy Detect Interrupt Enable | Link Status Changed Enable | WoL Interrupt Enable | ESD Event Interrupt | MS Training Complete Interrupt | False Carrier HF Enable | Receive Error HF Enable |
| RW-0 | RW-0 | RW-0 | RW-0 | RW-0 | RW-0 | RW-0 | RW-0 |
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
|---|---|---|---|---|
| 15 | Link Quality Interrupt | RO, LH | 0 | Change of Link Quality Status Interrupt:
1 = Change of link quality when link is ON 0 = Link quality is Good |
| 14 | Energy Detect Interrupt | RO, LH | 0 | Change of Energy Detection Status Interrupt:
1 = Change of energy detected 0 = No change of energy detected |
| 13 | Link Status Changed Interrupt | RO, LH | 0 | Change of Link Status Interrupt:
1 = Change of link status interrupt is pending 0 = No change of link status |
| 12 | WoL Interrupt | RO, LH | 0 | Detection of WoL Frame Interrupt:
1 = WoL interrupt is pending 0 = No WoL frame detected |
| 11 | ESD Event Interrupt | RO, LH | 0 | ESD Interrupt:
1 = ESD event detected 0 = No ESD events detected |
| 10 | 100BASE-T1 Master / 100BASE-T1 Slave Training Complete Interrupt | RO, LH | 0 | 100BASE-T1 Master and 100BASE-T1 Slave Training Complete Interrupt:
1 = 100BASE-T1 Master and 100BASE-T1 Slave Training complete interrupt is pending 0 = MS Training is not pending |
| 9 | False Carrier Counter Half-Full Interrupt | RO, LH | 0 | False Carrier Counter Half-Full Interrupt:
1 = False Carrier counter (FCSCR Register 0x0014 – False Carrier Sense Counter Register) exceeds half-full interrupt is pending 0 = False Carrier half-full event is not pending |
| 8 | Receive Error Counter Half-Full Interrupt | RO, LH | 0 | Receiver Error Counter Half-Full Interrupt:
1 = Receive Error counter (RECR Register 0x0015 – Receive Error Count Register) exceeds half-full interrupt is pending 0 = Receive Error half-full event is not pending |
| 7 | Link Quality Interrupt Enable | RW | 0 | Enable interrupt on change of link quality |
| 6 | Energy Detect Interrupt Enable | RW | 0 | Enable interrupt on change of energy detection |
| 5 | Link Status Changed Enable | RW | 0 | Enable interrupt on change of link status |
| 4 | WoL Interrupt Enable | RW | 0 | Enable Interrupt on WoL frame detection |
| 3 | ESD Event Interrupt | RW | 0 | Enable Interrupt on ESD event detection |
| 2 | MS Training Complete Interrupt | RW | 0 | Enable Interrupt on 100BASE-T1 Master and 100BASE-T1 Slave Training Completion |
| 1 | False Carrier HF Enable | RW | 0 | Enable Interrupt on False Carrier Counter Register half-full event |
| 0 | Receive Error HF Enable | RW | 0 | Enable Interrupt on Receive Error Counter Register half-full event |