ZHCSHX5A November 2017 – March 2018 DP83TC811R-Q1
PRODUCTION DATA.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| Reserved | BIST Packet Length | ||||||
| RO-0 | RW-101 1110 1110 | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| BIST Packet Length | |||||||
| RW-101 1110 1110 | |||||||
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
|---|---|---|---|---|
| 15:11 | Reserved | RO | 0 | Reserved |
| 10:0 | BIST Packet Length | RW | 101 1110 1110 | BIST Packet Length:
Length of the generated BIST packets. The value of this register defines the size (in bytes) of every packet that is generated by the BIST. Default value is 0x5EE, which is equal to 1514 bytes. |