ZHCSHH9D January 2017 – August 2021 DLPC3437
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| trise, all(1)(2) | 20% to 80% reference points | 10 | ns | |
| tfall, all(1)(2) | 80% to 20% reference points | 10 | ns | |
| trise, PARKZ(2) | 20% to 80% reference points | 150 | ns | |
| tfall, PARKZ(2) | 80% to 20% reference points | 150 | ns | |
| tw, GPIO_08 (normal park) pulse width(3) | 200 | ms | ||
| I2C baud rate | 100 | kHz | ||