ZHCSHH9D January 2017 – August 2021 DLPC3437
PRODUCTION DATA
Figure 5-1 ZEZ Package201-Pin NFBGABottom View
| PIN | I/O | TYPE(4) | DESCRIPTION | ||
|---|---|---|---|---|---|
| NAME | NO. | ||||
| HWTEST_EN | C10 | I | 6 | Manufacturing test enable signal. Connect this signal directly to ground on the PCB for normal operation. | |
| PARKZ | C13 | I | 6 | DMD fast park control (active low Input with a hysteresis buffer). This signal is used to quickly park the DMD when loss of power is imminent. The longest lifetime of the DMD may not be achieved with the fast park operation, therefore, this signal is intended to only be asserted when a normal park operation is unable to be completed. The PARKZ signal is typically provided from the DLPAxxxx interrupt output signal. | |
| JTAGTCK | P12 | I | 6 | TI internal use. Leave this pin unconnected. | |
| JTAGTDI | P13 | I | 6 | TI internal use. Leave this pin unconnected. | |
| JTAGTDO1 | N13(1) | O | 1 | TI internal use. Leave this pin unconnected. | |
| JTAGTDO2 | N12(1) | O | 1 | TI internal use. Leave this pin unconnected. | |
| JTAGTMS1 | M13 | I | 6 | TI internal use. Leave this pin unconnected. | |
| JTAGTMS2 | N11 | I | 6 | TI internal use. Leave this pin unconnected. | |
| JTAGTRSTZ | P11 | I | 6 | TI internal
use. This pin must be tied to ground, through an external resistor for normal operation. Failure to tie this pin low during normal operation can cause start-up and initialization problems.(2) |
|
| RESETZ | C11 | I | 6 | Power-on reset (active low input with a hysteresis buffer). Self-configuration starts when a low-to-high transition is detected on RESETZ. All controller power and clocks must be stable before this reset is de-asserted. No signals are in their active state while RESETZ is asserted. This pin is typically connected to the RESET_Z pin of the DLPA300x. | |
| TSTPT_0 | R12 | I/O | 1 | Test pins (includes weak internal pulldown). Pins are
tri-stated while RESETZ is asserted low. Sampled as an input test
mode selection control approximately 1.5 µs after de-assertion of
RESETZ, and then driven as outputs.(2)(3) Normal use: reserved for test output. Leave open for normal use. Note: An external pullup may put the DLPC3437 in a test mode. See Section 7.3.8 for more information. |
|
| TSTPT_1 | R13 | I/O | 1 | ||
| TSTPT_2 | R14 | I/O | 1 | ||
| TSTPT_3 | R15 | I/O | 1 | ||
| TSTPT_4 | P14 | I/O | 1 | ||
| TSTPT_5 | P15 | I/O | 1 | ||
| TSTPT_6 | N14 | I/O | 1 | ||
| TSTPT_7 | N15 | I/O | 1 | ||
| PIN | I/O | TYPE(4) | DESCRIPTION | |
|---|---|---|---|---|
| NAME(1)(2) | NO. | PARALLEL RGB MODE | ||
| PCLK | P3 | I | 10 | Pixel clock |
| PDM_CVS_TE | N4 | I/O | 5 | Parallel data mask. Programable polarity with default of active high. Optional signal. |
| VSYNC_WE | P1 | I | 10 | Vsync(3) |
| HSYNC_CS | N5 | I | 10 | Hsync(3) |
| DATAEN_CMD | P2 | I | 10 | Data valid |
| (TYPICAL RGB 888) | ||||
| PDATA_0 PDATA_1 PDATA_2 PDATA_3 PDATA_4 PDATA_5 PDATA_6 PDATA_7 |
K2 K1 L2 L1 M2 M1 N2 N1 |
I | 10 | Blue (bit weight 1) Blue (bit weight 2) Blue (bit weight 4) Blue (bit weight 8) Blue (bit weight 16) Blue (bit weight 32) Blue (bit weight 64) Blue (bit weight 128) |
| (TYPICAL RGB 888) | ||||
| PDATA_8 PDATA_9 PDATA_10 PDATA_11 PDATA_12 PDATA_13 PDATA_14 PDATA_15 |
R1 R2 R3 P4 R4 P5 R5 P6 |
I | 10 | Green (bit weight 1) Green (bit weight 2) Green (bit weight 4) Green (bit weight 8) Green (bit weight 16) Green (bit weight 32) Green (bit weight 64) Green (bit weight 128) |
| (TYPICAL RGB 888) | ||||
| PDATA_16 PDATA_17 PDATA_18 PDATA_19 PDATA_20 PDATA_21 PDATA_22 PDATA_23 |
R6 P7 R7 P8 R8 P9 R9 P10 |
I | 10 | Red (bit weight 1) Red (bit weight 2) Red (bit weight 4) Red (bit weight 8) Red (bit weight 16) Red (bit weight 32) Red (bit weight 64) Red (bit weight 128) |
| 3DR | N6 | I | 10 | 3D reference
|
| PIN | I/O | TYPE(1) | DESCRIPTION | |
|---|---|---|---|---|
| NAME | NO. | |||
| DCLKN DCLKP |
E2 E1 |
Unused; leave unconnected and floating. | ||
| DD0N DD0P DD1N DD1P DD2N DD2P DD3N DD3P |
G2 G1 F2 F1 D2 D1 C2 C1 |
|||
| RREF | F3 | — | ||
| PIN | I/O | TYPE(1) | DESCRIPTION | |
|---|---|---|---|---|
| NAME | NUMBER | |||
| DMD_DEN_ARSTZ | B1 | O | 2 | DMD driver enable (active high). DMD reset (active low). When corresponding I/O power is supplied, the controller drives this signal low after the DMD is parked and before power is removed from the DMD. If the 1.8-V power to the DLPC3437 is independent of the 1.8-V power to the DMD, then TI recommends including a weak, external pulldown resistor to hold the signal low in case DLPC3437 power is inactive while DMD power is applied. |
| DMD_LS_CLK | A1 | O | 3 | DMD, low speed interface clock |
| DMD_LS_WDATA | A2 | O | 3 | DMD, low speed serial write data |
| DMD_LS_RDATA | B2 | I | 6 | DMD, low speed serial read data |
| PIN | I/O | TYPE(1) | DESCRIPTION | |
|---|---|---|---|---|
| NAME | NUMBER | |||
| DMD_HS_CLK_P DMD_HS_CLK_N |
A7 B7 |
O | 4 | DMD high speed interface |
| DMD_HS_WDATA_H_P DMD_HS_WDATA_H_N DMD_HS_WDATA_G_P DMD_HS_WDATA_G_N DMD_HS_WDATA_F_P DMD_HS_WDATA_F_N DMD_HS_WDATA_E_P DMD_HS_WDATA_E_N DMD_HS_WDATA_D_P DMD_HS_WDATA_D_N DMD_HS_WDATA_C_P DMD_HS_WDATA_C_N DMD_HS_WDATA_B_P DMD_HS_WDATA_B_N DMD_HS_WDATA_A_P DMD_HS_WDATA_A_N |
A3 B3 A4 B4 A5 B5 A6 B6 A8 B8 A9 B9 A10 B10 A11 B11 |
O | 4 | DMD sub-LVDS high speed (HS) interface write data lanes. The true numbering and application of the DMD_HS_WDATA pins depend on the software configuration. See Table 7-8. |
| PIN | I/O | TYPE(3) | DESCRIPTION | ||
|---|---|---|---|---|---|
| NAME(1) | NO. | ||||
| CMP_OUT | A12 | I | 6 | Successive approximation ADC (analog-to-digital converter) comparator output (DLPC3437 Input). To implement, use a successive approximation ADC (DLPAxxxx) with a thermistor feeding one input of the external comparator and the DLPC3437 controller GPIO_10 (RC_CHARGE) pin driving the other side of the comparator. CMP_OUT must be pulled down to ground if this function is not used. (hysteresis buffer). | |
| CMP_PWM | A15 | O | 1 | TI internal use. Leave this pin unconnected. | |
| HOST_IRQ(2) | N8 | O | 9 | Host
interrupt (output) HOST_IRQ indicates when the DLPC3437 auto-initialization is in progress and most importantly, when it completes. This pin is tri-stated during reset. An external pullup must be included on this signal. |
|
| IIC0_SCL(4) | N10 | I/O | 7 | I2C target (port 0) SCL (bidirectional, open-drain signal with input hysteresis): This pin requires an external pullup resistor. The target I2C I/Os are 3.6-V tolerant (high-voltage-input tolerant) and are powered by VCC_INTF (which can be 1.8, 2.5, or 3.3 V). External I2C pullups must be connected to a host supply with an equal or higher supply voltage, up to a maximum of 3.6 V (a lower pullup supply voltage does not typically satisfy the VIH specification of the target I2C input buffers). | |
| IIC1_SCL | R11 | I/O | 8 | TI internal use. TI recommends an external pullup resistor. | |
| IIC0_SDA(4) | N9 | I/O | 7 | I2C target (port 0) SDA. (bidirectional, open-drain signal with input hysteresis): This pin requires an external pullup resistor. The target I2C port is the control port of controller. The target I2C I/O pins are 3.6-V tolerant (high-volt-input tolerant) and are powered by VCC_INTF (which can be 1.8, 2.5, or 3.3 V). External I2C pullups must be connected to a host supply with an equal or higher supply voltage, up to a maximum of 3.6 V (a lower pullup supply voltage does not typically satisfy the VIH specification of the target I2C input buffers). | |
| IIC1_SDA | R10 | I/O | 8 | TI internal use. TI recommends an external pullup resistor. | |
| LED_SEL_0 | B15 | O | 1 | LED enable select. Automatically controlled by the DLPC3437 programmable DMD sequence | |
| LED_SEL(1:0) 00 01 10 11 |
Enabled LED None Red Green Blue |
||||
| LED_SEL_1 | B14 | O | 1 | The controller drives these signals low when RESETZ is asserted and the corresponding I/O power is supplied. The controller continues to drive these signals low throughout the auto-initialization process. A weak, external pulldown resistor is recommended to ensure that the LEDs are disabled when I/O power is not applied. | |
| SPI0_CLK | A13 | O | 13 | SPI (Serial Peripheral Interface) port 0, clock. This pin is typically connected to the flash memory clock. | |
| SPI0_CSZ0 | A14 | O | 13 | SPI port 0,
chip select 0 (active low output). This pin is typically connected
to the flash memory chip select. TI recommends an external pullup resistor to avoid floating inputs to the external SPI device during controller reset assertion. |
|
| SPI0_CSZ1 | C12 | O | 13 | SPI port 0,
chip select 1 (active low output). This pin typically remains
unused. TI recommends an external pullup resistor to avoid floating inputs to the external SPI device during controller reset assertion. |
|
| SPI0_DIN | B12 | I | 12 | Synchronous serial port 0, receive data in. This pin is typically connected to the flash memory data out. | |
| SPI0_DOUT | B13 | O | 13 | Synchronous serial port 0, transmit data out. This pin is typically connected to the flash memory data in. | |
| PIN(1) | I/O | TYPE(1)(3) | DESCRIPTION(2) | |||||
|---|---|---|---|---|---|---|---|---|
| NAME | NO. | |||||||
| GPIO_19 | M15 | I/O | 1 | HBT_ODAT (Output): Connect to the HBT_IDAT (GPIO_17) pin of the second DLPC3437. | ||||
| GPIO_18 | M14 | I/O | 1 | HBT_OCLK (Output): Connect to the HBT_ICLK (GPIO_16) pin of the second DLPC3437. | ||||
| GPIO_17 | L15 | I/O | 1 | HBT_IDAT (Input): Connect to the HBT_ODAT (GPIO_19) pin of the second DLPC3437. | ||||
| GPIO_16 | L14 | I/O | 1 | HBT_ICLK (Input): Connect to the HBT_OCLK (GPIO_18) pin of the second DLPC3437. | ||||
| GPIO_15 | K15 | I/O | 1 | DA_SYNC (BiDir): Connect to the DA_SYNC (GPIO_15) pin of the second DLPC3437. | ||||
| GPIO_14 | K14 | I/O | 1 | SEQ_SYNC (BiDir): Connect to the SEQ_SYNC (GPIO_14) pin of the second DLPC3437 with a 7.87k pullup resistor to VCC18. | ||||
| GPIO_13 | J15 | I/O | 1 | General purpose I/O 13 (hysteresis buffer). Optional GPIO. If unused, TI recommends this pin be configured as a logic zero GPIO output and left unconnected. Otherwise, this pin requires an external pullup or pulldown to avoid a floating GPIO input. | ||||
| GPIO_12 | J14 | I/O | 1 | General purpose I/O 12 (hysteresis buffer). Optional GPIO. If unused, TI recommends this pin be configured as a logic zero GPIO output and left unconnected. Otherwise, this pin requires an external pullup or pulldown to avoid a floating GPIO input. | ||||
| GPIO_11 | H15 | I/O | 1 | General purpose
I/O 11 (hysteresis buffer). Options:
|
||||
| GPIO_10 | H14 | I/O | 1 | General Purpose
I/O 10 (hysteresis buffer). Options:
|
||||
| GPIO_09 | G15 | I/O | 1 | General purpose I/O 09 (hysteresis buffer). Optional GPIO. If unused, TI recommends this pin be configured as a logic zero GPIO output and left unconnected. Otherwise, this pin requires an external pullup or pulldown to avoid a floating GPIO input. | ||||
| GPIO_08 | G14 | I/O | 1 | General purpose I/O 08 (hysteresis buffer). Normal mirror parking request (active low): To be driven by the PROJ_ON output of the host. A logic low on this signal causes the DLPC3437 to PARK the DMD, but it does not power down the DMD (the DLPAxxxx does that instead). The minimum high time is 200 ms. The minimum low time is 200 ms. | ||||
| GPIO_07 | F15 | I/O | 1 | General purpose I/O 07 (hysteresis buffer). If unused, TI recommends this pin be configured as a logic zero GPIO output and left unconnected. Otherwise, this pin requires an external pullup or pulldown to avoid a floating GPIO input. | ||||
| GPIO_06 | F14 | I/O | 1 | General purpose I/O 06 (hysteresis buffer). Optional GPIO. If unused, TI recommends this pin be configured as a logic zero GPIO output and left unconnected. Otherwise, this pin requires an external pullup or pulldown to avoid a floating GPIO input. | ||||
| GPIO_05 | E15 | I/O | 1 | General purpose I/O 05 (hysteresis buffer). Optional GPIO. If unused, TI recommends this pin be configured as a logic zero GPIO output and left unconnected. Otherwise, this pin requires an external pullup or pulldown to avoid a floating GPIO input. | ||||
| GPIO_04 | E14 | I/O | 1 | MST_SLVZ (Input): Primary or secondary controller identifier signal (Primary = 1, Secondary = 0). | ||||
| GPIO_03 | D15 | I/O | 1 | General purpose I/O 03 (hysteresis buffer). SPI1_CSZ0 (active low output): SPI1 chip select 0 signal. This pin is typically connected to the DLPAxxxx SPI_CSZ pin. Requires an external pullup resistor to deactivate this signal during reset and auto-initialization processes. | ||||
| GPIO_02 | D14 | I/O | 1 | General purpose I/O 02 (hysteresis buffer). SPI1_DOUT (output): SPI1 data output signal. This pin is typically connected to the DLPAxxxx SPI_DIN pin. | ||||
| GPIO_01 | C15 | I/O | 1 | General purpose I/O 01 (hysteresis buffer). SPI1_CLK (output): SPI1 clock signal. This pin is typically connected to the DLPAxxxx SPI_CLK pin. | ||||
| GPIO_00 | C14 | I/O | 1 | General purpose I/O 00 (hysteresis buffer). SPI1_DIN (input): SPI1 data input signal. This pin is typically connected to the DLPAxxxx SPI_DOUT pin. | ||||
| PIN | I/O | TYPE(1) | DESCRIPTION | |
|---|---|---|---|---|
| NAME | NUMBER | |||
| PLL_REFCLK_I | H1 | I | 11 | Reference clock crystal input. If an external oscillator is used in place of a crystal, this pin is the oscillator input. |
| PLL_REFCLK_O | J1 | O | 5 | Reference clock crystal return. If an external oscillator is used in place of a crystal, leave this pin unconnected (that is floating with no added capacitive load). |
| PIN | I/O | TYPE | DESCRIPTION | |
|---|---|---|---|---|
| NAME | NO. | |||
| VDD | C5, D5, D7, D12, J4, J12, K3, L4, L12, M6, M9, D9, D13, F13, H13, L13, M10, D3, E3 | — | PWR | Core 1.1-V power (main 1.1 V) |
| VDDLP12 | C3 | — | PWR | Reserved – tie to the VDD rail |
| VSS | C4, D6, D8, D10, E4, E13, F4, G4, G12, H4, H12, J3, J13, K4, K12, L3, M4, M5, M8, M12, G13, C6, C8, F6, F7, F8, F9, F10, G6, G7, G8, G9, G10, H6, H7, H8, H9, H10, J6, J7, J8, J9, J10, K6, K7, K8, K9, K10 | — | GND | Core ground (eDRAM, I/O ground, thermal ground) |
| VCC18 | C7, C9, D4, E12, F12, K13, M11 | — | PWR | All 1.8-V I/O power: 1.8-V power supply for all I/O pins (RESETZ, PARKZ, LED_SEL, CMP_OUT, GPIO, IIC1, TSTPT, and JTAG) except the host or parallel interface and the SPI flash interface. |
| VCC_INTF | M3, M7, N3, N7 | — | PWR | Host or parallel interface I/O power: 1.8 V to 3.3 V (Includes IIC0, PDATA, video syncs, and HOST_IRQ pins) |
| VCC_FLSH | D11 | — | PWR | Flash interface I/O power:
1.8 V to 3.3 V (Dedicated SPI0 power pin) |
| VDD_PLLM | H2 | — | PWR | MCG PLL (primary clock generator phase lock loop) 1.1-V power |
| VSS_PLLM | G3 | — | RTN | MCG PLL return |
| VDD_PLLD | J2 | — | PWR | DCG PLL (DMD clock generator phase lock loop) 1.1-V power |
| VSS_PLLD | H3 | — | RTN | DCG PLL return |
| I/O | SUPPLY REFERENCE | ESD STRUCTURE | |
|---|---|---|---|
| SUBSCRIPT | DESCRIPTION | ||
| 1 | 1.8-V LVCMOS I/O buffer with 8-mA drive | Vcc18 | ESD diode to GND and supply rail |
| 2 | 1.8-V LVCMOS I/O buffer with 4-mA drive | Vcc18 | ESD diode to GND and supply rail |
| 3 | 1.8-V LVCMOS I/O buffer with 24-mA drive | Vcc18 | ESD diode to GND and supply rail |
| 4 | 1.8-V sub-LVDS output with 4-mA drive | Vcc18 | ESD diode to GND and supply rail |
| 5 | 1.8-V, 2.5-V, 3.3-V LVCMOS with 4-mA drive | Vcc_INTF | ESD diode to GND and supply rail |
| 6 | 1.8-V LVCMOS input | Vcc18 | ESD diode to GND and supply rail |
| 7 | 1.8-V, 2.5-V, 3.3-V I2C with 3-mA drive | Vcc_INTF | ESD diode to GND and supply rail |
| 8 | 1.8-V I2C with 3-mA drive | Vcc18 | ESD diode to GND and supply rail |
| 9 | 1.8-V, 2.5-V, 3.3-V LVCMOS with 8-mA drive | Vcc_INTF | ESD diode to GND and supply rail |
| 10 | Reserved | ||
| 11 | 1.8-V, 2.5-V, 3.3-V LVCMOS input | Vcc_INTF | ESD diode to GND and supply rail |
| 12 | 1.8-V, 2.5-V, 3.3-V LVCMOS input | Vcc_FLSH | ESD diode to GND and supply rail |
| 13 | 1.8-V, 2.5-V, 3.3-V LVCMOS with 8-mA drive | Vcc_FLSH | ESD diode to GND and supply rail |