over operating free-air temperature (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
| SUPPLY VOLTAGE(2) |
| V(VDD) |
–0.3 |
1.21 |
V |
| V(VDDLP12) |
–0.3 |
1.32 |
V |
| V(VCC18) |
–0.3 |
1.96 |
V |
| DMD sub-LVDS
interface (DMD_HS_CLK_x and DMD_HS_WDATA_x_y) |
–0.3 |
1.96 |
V |
| V(VCC_INTF) |
–0.3 |
3.60 |
V |
| V(VCC_FLSH) |
–0.3 |
3.60 |
V |
| V(VDD_PLLM) (MCG PLL) |
–0.3 |
1.21 |
V |
| V(VDD_PLLD) (DCG PLL) |
–0.3 |
1.21 |
V |
| VI2C
buffer (I/O type 7) |
–0.3 |
See (3) |
V |
| GENERAL |
| TJ |
Operating junction
temperature |
–30 |
125 |
°C |
| Tstg |
Storage temperature |
–40 |
125 |
°C |
(1) Stresses beyond those listed
under
Section 6.1 may
cause permanent damage to the device. These are stress ratings only, which do
not imply functional operation of the device at these or any other conditions
beyond those indicated under
Section 6.3. Exposure
to absolute-maximum-rated conditions for extended periods may affect device
reliability.
(2) All voltage values are with respect to VSS (GND).
(3) I/O is high voltage tolerant; that is, if VCC_INTF = 1.8 V, the input is 3.3-V
tolerant, and if VCC_INTF = 3.3 V, the input is 5-V tolerant.