ZHCSHH9D January 2017 – August 2021 DLPC3437
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tR(1) | Differential output rise time | 250 | ps | |||
| tF(1) | Differential output fall time | 250 | ||||
| tswitch | DMD HS Clock switching rate | 1200 | Mbps | |||
| fclock | DMD HS Clock frequency | 600 | MHz | |||
| DCout | DMD HS Clock output duty cycle | 45% | 50% | 55% | ||