ZHCSC70D December 2013 – December 2021 DAC7750 , DAC8750
PRODUCTION DATA
The default frame is 24 bits wide (see Section 8.3.9 for 32-bit frame mode) and begins with the rising edge of SCLK that clocks in the MSB. The subsequent bits are latched on successive rising edges of SCLK. The default 24-bit input frame consists of an 8-bit address byte followed by a 16-bit data word as shown in Table 8-7.
BIT 23:BIT 16 | BIT 15:BIT 0 |
---|---|
Address byte | Data word |
The host processor must issue 24 bits before it issues a rising edge on the LATCH pin. Input data bits are clocked in regardless of the LATCH pin and are unconditionally latched on the rising edge of LATCH. By default, the SPI shift register resets to 0x000000 at power on or after a reset.