ZHCSC70D December 2013 – December 2021 DAC7750 , DAC8750
PRODUCTION DATA
The DACx750 reset register is written to at address 0x56. Table 8-17 provides the description.
| DATA BIT(S) | NAME | DEFAULT | DESCRIPTION |
|---|---|---|---|
| DB15:DB1 | Reserved | 000 0000 0000 0000 | Reserved. Writing to these bits does not cause any change. |
| DB0 | RESET | 0 | Software reset bit. Writing 1 to the bit performs a software reset that resets all registers and the ALARM status to the respective power-on reset default value. After reset completes, the RESET bit clears itself. |