ZHCSJ19E november 2018 – august 2023 DAC60501 , DAC70501 , DAC80501
PRODUCTION DATA
To read any register, use the following command sequence:
An alternative reading method allows for reading back the value of the last register written. The sequence is a start or repeated start with the target address and the R/ W bit set to 1, and the two bytes of the last register are read out. All the registers in DACx0501 family can be read out with the exception of SOFT-RESET register. Table 8-5 shows the read command set.
| S | MSB | … | R/ W (0) | ACK | MSB | … | LSB | ACK | Sr | MSB | … | R/ W (1) | ACK | MSB | … | LSB | ACK | MSB | … | LSB | NACK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADDRESS BYTE | COMMAND BYTE | Sr | ADDRESS BYTE | MSDB | LSDB | ||||||||||||||||
| From controller | Target | From controller | Target | From controller | Target | From target | Controller | From target | Controller | ||||||||||||