ZHCSJ19E november 2018 – august 2023 DAC60501 , DAC70501 , DAC80501
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Input voltage | VDD to AGND | –0.3 | 6 | V | |
| VREFIO to AGND | –0.3 | VDD + 0.3 | |||
| Digital inputs to AGND | –0.3 | VDD + 0.3 | |||
| Output voltage | VOUT to AGND | –0.3 | VDD + 0.3 | V | |
| Input current | Current into any digital pins | –10 | 10 | mA | |
| Current into VDD, AGND, VOUT | –30 | 30 | mA | ||
| Current into VREFIO | –100 | 100 | mA | ||
| TJ | Junction temperature | –40 | 150 | °C | |
| Tstg | Storage temperature | –65 | 150 | °C | |