The input data writes to the
individual DAC data registers in straight binary format. After a power-on or a reset
event, all DAC registers are set to zero code (DACx0501Z devices) or midscale code
(DACx0501M devices). The DAC transfer function is shown by Equation 1.
Equation 1. 
where:
- N = resolution in bits = either
12 (DAC60501), 14 (DAC70501) or 16 (DAC80501).
- DAC_DATA = decimal equivalent of the binary code that is loaded
to the DAC register (address 8h). DAC_DATA ranges from 0 to 2N –
1.
- VREFIO = DAC reference voltage at the VREFIO pin. Either VREFIO
from the internal 2.5-V reference or VREFIO from an external reference.
- DIV = 1 (default) or 2, as set by the REF-DIV bit in the GAIN
register (address 4h).
- GAIN = 1 or 2 (default), as set by the BUFF-GAIN bit in the
GAIN register (address 4h).