ZHCSJ19E november 2018 – august 2023 DAC60501 , DAC70501 , DAC80501
PRODUCTION DATA
| DEVICE | RESOLUTION | REFERENCE | POWER-ON RESET |
|---|---|---|---|
| DAC80501Z | 16-bit | Internal (default) or external | Zero scale |
| DAC80501M | 16-bit | Internal (default) or external | Midscale |
| DAC70501Z | 14-bit | Internal (default) or external | Zero scale |
| DAC70501M | 14-bit | Internal (default) or external | Midscale |
| DAC60501Z | 12-bit | Internal (default) or external | Zero scale |
| DAC60501M | 12-bit | Internal (default) or external | Midscale |