ZHCSGM6C February 2017 – April 2020 DAC38RF82 , DAC38RF89
PRODUCTION DATA.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | x |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 0 | 0 | 0 | 0 | 1 | 1 | 0 | 1 |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:4 | Reserved | R/W | 0x00 | Reserved |
| 3 | LCMGEN_ENA | R/W | 0 | Enables the LCM custom logic |
| 2 | LCMGEN_RESET | R/W | 0 | Reset the LCM custom logic |
| 1 | LCMGEN_SPI_SYSREF_ENA | R/W | 0 | TBD |
| 0 | LCM_SYSREF_OUTSEL | R/W | 0 | Chooses between internal and external SYSREF |