ZHCSGM6C February 2017 – April 2020 DAC38RF82 , DAC38RF89
PRODUCTION DATA.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 0 | 1 | 0 | 0 | 1 | 1 | 1 | 0 |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:13 | Reserved | R/W | 000 | Reserved |
| 12:8 | NPRIME_M1 | R/W | 01111 | The number of adjusted bits per sample - 1 |
| 7 | Reserved | R/W | 0 | Reserved |
| 6 | HD | R/W | 1 | High density mode. Samples can cross the lane boundary |
| 5 | SCR | R/W | 0 | Turn on the scrambler |
| 4:0 | N_M1 | R/W | 01111 | The number of bits per sample - 1 |