| DC ACCURACY |
|
|
Digital Input Resolution |
8-bit Input Mode |
8 |
|
|
bits |
| 12-bit Input Mode |
12 |
|
|
| 16-bit Input Mode |
16 |
|
|
|
DAC Core Resolution |
|
14 |
|
|
bits |
|
DNL Differential nonlinearity |
|
|
±3 |
|
LSB |
|
INL Integral nonlinearity |
|
|
±4 |
|
LSB |
| Analog Output |
|
|
Gain Error |
|
|
±2 |
|
%FSR |
|
Full scale output current |
|
10 |
30 |
40 |
mA |
| P(OUTFS) |
Full scale output power |
2:1 transformer coupled into 50 Ω- load. Transformer (TCM2-452X-2+) loss not de-embedded
2.1 GHz output frequency |
|
3 |
|
dBm |
|
Output Compliance Range |
|
1.3 |
|
2.3 |
V |
|
Output capacitance |
Single ended to ground |
|
1.5 |
|
pF |
|
Output resistance |
Differential |
|
100 |
|
ohms |
| Reference Output: EXTIO |
|
|
|
|
| VREF |
Reference output voltage |
|
|
0.9 |
|
V |
|
Reference output current |
|
|
100 |
|
nA |
|
Reference voltage drift |
|
|
±8 |
|
ppm/°C |
| Power Supply Current and consumption |
|
|
|
|
|
1 V Digital supplies: VDDDIG1 |
MODE 1: dual channel, 12-bit input mode, 2x Interpolation, Sin(x)/x enabled, fDAC = 6 GHz, CLKTX Disabled |
|
815 |
1300 |
mA |
|
1 V Analog supplies: VDDA1 VDDACLK1 VDDTX1 VDDAPLL1 VDDT1 VDDE1 |
|
1144 |
1250 |
mA |
|
1.8 V Supplies: VDDA18 VDDOUT18 VDDAVCO18 VDDAPLL18 VDDR18 VDDIO18 VDDS18 VDDTX18 |
|
218 |
270 |
mA |
|
-1.8 V Supply: VEE18N |
|
159 |
180 |
mA |
| PDIS |
Power Dissipation |
|
2638 |
3360 |
mW |
|
1 V Digital supplies: VDDDIG1 |
MODE 2: dual channel, 16-bit input mode, 2x Interpolation, Sin(x)/x enabled, fDAC = 5 GHz, CLKTX Disabled |
|
798 |
|
mA |
|
1 V Analog supplies: VDDA1 VDDACLK1 VDDTX1 VDDAPLL1 VDDT1 VDDE1 |
|
1026 |
|
mA |
|
1.8 V Supplies: VDDA18 VDDOUT18 VDDAVCO18 VDDAPLL18 VDDR18 VDDIO18 VDDS18 VDDTX18 |
|
222 |
|
mA |
|
-1.8 V Supply: VEE18N |
|
159 |
|
mA |
| PDIS |
Power Dissipation |
|
2510 |
|
mW |
|
1V Digital supplies: VDDDIG1 |
MODE 3: dual channel, 12-bit input mode, 2x Interpolation, Sin(x)/x enabled, fDAC = 3 GHz, CLKTX Disabled |
|
500 |
|
mA |
|
1 V Analog supplies: VDDA1 VDDACLK1 VDDTX1 VDDAPLL1 VDDT1 VDDE1 |
|
751 |
|
mA |
|
1.8 V Supplies: VDDA18 VDDOUT18 VDDAVCO18 VDDAPLL18 VDDR18 VDDIO18 VDDS18 VDDTX18 |
|
218 |
|
mA |
|
-1.8V Supply: VEE18N |
|
159 |
|
mA |
| PDIS |
Power Dissipation |
|
1930 |
|
mW |
|
1 V Digital supplies: VDDDIG1 |
MODE 4: dual channel, 16-bit input mode, 2x Interpolation, Sin(x)/x enabled, fDAC = 2.5 GHz, CLKTX Disabled |
|
517 |
|
mA |
|
1 V Analog supplies: VDDA1 VDDACLK1 VDDTX1 VDDAPLL1 VDDT1 VDDE1 |
|
708 |
|
mA |
|
1.8 V Supplies: VDDA18 VDDOUT18 VDDAVCO18 VDDAPLL18 VDDR18 VDDIO18 VDDS18 VDDTX18 |
|
222 |
|
mA |
|
-1.8 V Supply: VEE18N |
|
159 |
|
mA |
| PDIS |
Power Dissipation |
|
1911 |
|
mW |
|
1 V Digital supplies: VDDDIG1 |
MODE 5: dual channel, 8-bit input mode, 1x Interpolation, Sin(x)/x enabled, fDAC = 9 GHz, CLKTX Disabled |
|
624 |
|
mA |
|
1 V Analog supplies: VDDA1 VDDACLK1 VDDTX1 VDDAPLL1 VDDT1 VDDE1 |
|
1469 |
|
mA |
|
1.8 V Supplies: VDDA18 VDDOUT18 VDDAVCO18 VDDAPLL18 VDDR18 VDDIO18 VDDS18 VDDTX18 |
|
218 |
|
mA |
|
-1.8 V Supply: VEE18N |
|
159 |
|
mA |
| PDIS |
Power Dissipation |
|
2772 |
|
mW |
|
1 V Digital supplies: VDDDIG1 |
MODE 6: Power down mode, no clock, DAC in sleep, SerDes in sleep, CLKTX Disabled |
|
63 |
568 |
mA |
|
1 V Analog supplies: VDDA1 VDDACLK1 VDDTX1 VDDAPLL1 VDDT1 VDDE1 |
|
18 |
105 |
mA |
|
1.8 V Supplies: VDDA18 VDDOUT18 VDDAVCO18 VDDAPLL18 VDDR18 VDDIO18 VDDS18 VDDTX18 |
|
47 |
51 |
mA |
|
-1.8 V Supply: VEE18N |
|
23 |
28 |
mA |
| PDIS |
Power Dissipation |
|
208 |
815 |
mW |
|
VDDTX1 |
fDAC = 8847 MSPS, Clock Out Divider Enabled |
|
25 |
|
mA |
| fDAC = 5898 MSPS, Clock Out Divider Enabled |
|
19 |
|
mA |
|
VDDTX18 |
Clock Out Enabled |
|
16 |
|
mA |