ZHCSK34B July 2020 – October 2021 CDCE6214-Q1
PRODUCTION DATA
fPFD= Fin/Ffactor
Ffactor is determined by R25[7:0] - ip_ref_div. Ffactor = 0.5 when ip_ref_div=0, Ffactor = ip_ref_div, otherwise.
fVCO = fPFD × (N + Num/Den).
N is set by R30[14:0] - PLL_NDIV. Num is the numerator of the fraction, set by {R32[7:0],R31[15:0]}. Den is the denominator of the fraction, set by R34[7:0],R33[15:0]. When {R34[7:0],R33[15:0]} = 0, Den=224.
The sigma delta modulator supports different order of MASH to shape the quantization noise. For Integer mode, R27[1:0] is set as 0h. For fractional mode, it can be set to 1h, 2h or 3h for first, second and third order, respectively.
In integer mode, PLL is configured in single-ended PFD configuration by setting R51[6]=1h. In Fractional mode, PLL should be configured in Differential PFD configuration by setting R51[6]=0h. Further, R51[10] is set as 1h in fractional mode and 0h in Integer mode.