ZHCSK34B July 2020 – October 2021 CDCE6214-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fIN_Ref | Reference frequency | 10 | 200 | MHz | ||
VIN_DIFF | Differential input voltage swing, peak-to-peak | VDD_REF = 2.5 V/3.3 V | 0.4 | 1.6 | V | |
VIN_DIFF | Differential input voltage swing, peak-to-peak | VDD_REF = 1.8 V | 0.4 | 1.0 | V | |
dVIN/dT | Input slew rate | 20% - 80% | 1 | V/ns | ||
IDC | Input duty cycle | 40 | 60 | % | ||
IIN_LEAKAGE | Input leakage current | -100 | 100 | µA | ||
CIN_REF | Input capacitance | at 25°C | 5 | pF |