ZHCSIP0G November 2009 – November 2022 CDC3RL02
PRODUCTION DATA
For the typical application, the user must know the following parameters.
PARAMETER | DESCRIPTION | EXAMPLE VALUE |
---|---|---|
VBATT | Input voltage from battery or power supply | 3.7 V |
MCLK_IN | Input frequency from a TCXO | 26 MHz |